GV2ME07
TeSys GV2-Circuit breaker-thermal-magnetic - 1.6...2.5 A - screw clamp terminals
Main

Hide
range TeSys  
product name TeSys GV2  
device short name GV2ME  
product or component type Circuit breaker  
device application Motor  
trip unit technology Thermal-magnetic  
 
Complementary

Hide
poles description 3P  
network type AC  
utilisation category AC-3 conforming to IEC 60947-4-1
Category A conforming to IEC 60947-2
 
network frequency 50/60 Hz conforming to IEC 60947-4-1  
fixing mode Clipped on 35 mm symmetrical DIN rail
Screwed on panel (with adaptor plate)
 
operating position Any position  
motor power kW 0.75 kW at 400/415 V AC 50/60 Hz
1.1 kW at 500 V AC 50/60 Hz
1.5 kW at 690 V AC 50/60 Hz
 
breaking capacity 3 kA Icu at 690 V AC 50/60 Hz conforming to IEC 60947-2
100 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2
100 kA Icu at 230/240 V AC 50/60 Hz conforming to IEC 60947-2
100 kA Icu at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
100 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
 
[Ics] rated service short-circuit breaking capacity 100 % at 230/240 V AC 50/60 Hz conforming to IEC 60947-2
100 % at 440 V AC 50/60 Hz conforming to IEC 60947-2
100 % at 500 V AC 50/60 Hz conforming to IEC 60947-2
75 % at 690 V AC 50/60 Hz conforming to IEC 60947-2
100 % at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
 
control type Push-button  
[In] rated current 2.5 A  
trip unit rating 1.6...2.5 A  
magnetic tripping current 33.5 A  
[Ue] rated operational voltage 690 V AC 50/60 Hz conforming to IEC 60947-2  
[Ui] rated insulation voltage 690 V AC 50/60 Hz conforming to IEC 60947-2  
[Ith] conventional free air thermal current 2.5 A conforming to IEC 60947-4-1  
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947-2  
power dissipation per pole 2.5 W  
mechanical durability 100000 cycles  
electrical durability 100000 cycles for AC-3 at 440 V  
operating rate 25 cyc/h  
rated duty Continuous conforming to IEC 60947-4-1  
connections - terminals Screw clamp terminals 2 cable(s) 1...6 mm² solid
Screw clamp terminals 2 cable(s) 1.5...6 mm² flexible without cable end
Screw clamp terminals 2 cable(s) 1...4 mm² flexible with cable end
 
tightening torque 1.7 N.m on screw clamp terminals  
suitability for isolation Yes conforming to IEC 60947-1  
phase failure sensitivity Yes conforming to IEC 60947-4-1  
height 89 mm  
width 45 mm  
depth 78.2 mm  
product weight 0.26 kg  
 
Environment

Hide
standards EN 60204
IEC 60947-1
IEC 60947-2
IEC 60947-4-1
NF C 63-120
NF C 63-650
NF C 79-130
UL 508
VDE 0113
VDE 0660
CSA C22.2
 
product certifications ATEX
BV
CCC
CEBEC
CSA
DNV
EZU
GL
LROS (Lloyds register of shipping)
RINA
SETI
TSE
UL
EAC
 
protective treatment TH  
IP degree of protection IP20 conforming to IEC 60529  
IK degree of protection IK04  
ambient air temperature for operation -20...60 °C  
ambient air temperature for storage -40...80 °C  
fire resistance 960 °C conforming to IEC 60695-2-1  
operating altitude 2000 m  
 
Offer Sustainability

Hide
Sustainable offer status Green Premium product  
RoHS (date code: YYWW) Compliant - since 0631 - Schneider Electric declaration of conformity  
REACh Reference contains SVHC above the threshold -   go to CaP for more details
Product environmental profile Available PDF image  download Product environmental
Product end of life instructions Need no specific recycling operations