Add to favorites
|
Help
Historic
GV2ME14
GV2ME14
TeSys GV2-Circuit breaker-thermal-magnetic - 6...10 A - screw clamp terminals
Download your GV2ME14 datasheet
Change your selection
Discover other products & accessories
Discover your Schneider Electric tools
Characteristics
|
Performance Curves
|
Dimensions Drawings
|
Connections and Schema
|
Documents & Downloads
Main
Hide
range
TeSys
product name
TeSys GV2
device short name
GV2ME
product or component type
Circuit breaker
device application
Motor
trip unit technology
Thermal-magnetic
 
Complementary
Hide
poles description
3P
network type
AC
utilisation category
AC-3 conforming to IEC 60947-4-1
Category A conforming to IEC 60947-2
network frequency
50/60 Hz conforming to IEC 60947-4-1
fixing mode
Clipped on 35 mm symmetrical DIN rail
Screwed on panel (with adaptor plate)
operating position
Any position
motor power kW
3 kW at 400/415 V AC 50/60 Hz
4 kW at 400/415 V AC 50/60 Hz
4 kW at 500 V AC 50/60 Hz
7.5 kW at 690 V AC 50/60 Hz
5.5 kW at 500 V AC 50/60 Hz
5.5 kW at 690 V AC 50/60 Hz
breaking capacity
3 kA Icu at 690 V AC 50/60 Hz conforming to IEC 60947-2
15 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
10 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2
100 kA Icu at 230/240 V AC 50/60 Hz conforming to IEC 60947-2
100 kA Icu at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
[Ics] rated service short-circuit breaking capacity
100 % at 230/240 V AC 50/60 Hz conforming to IEC 60947-2
100 % at 440 V AC 50/60 Hz conforming to IEC 60947-2
100 % at 500 V AC 50/60 Hz conforming to IEC 60947-2
75 % at 690 V AC 50/60 Hz conforming to IEC 60947-2
100 % at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
control type
Push-button
[In] rated current
10 A
trip unit rating
6...10 A
magnetic tripping current
138 A
[Ue] rated operational voltage
690 V AC 50/60 Hz conforming to IEC 60947-2
[Ui] rated insulation voltage
690 V AC 50/60 Hz conforming to IEC 60947-2
[Ith] conventional free air thermal current
10 A conforming to IEC 60947-4-1
[Uimp] rated impulse withstand voltage
6 kV conforming to IEC 60947-2
power dissipation per pole
2.5 W
mechanical durability
100000 cycles
electrical durability
100000 cycles for AC-3 at 440 V
operating rate
25 cyc/h
rated duty
Continuous conforming to IEC 60947-4-1
connections - terminals
Screw clamp terminals 2 cable(s) 1...6 mm² solid
Screw clamp terminals 2 cable(s) 1.5...6 mm² flexible without cable end
Screw clamp terminals 2 cable(s) 1...4 mm² flexible with cable end
tightening torque
1.7 N.m on screw clamp terminals
suitability for isolation
Yes conforming to IEC 60947-1
phase failure sensitivity
Yes conforming to IEC 60947-4-1
height
89 mm
width
45 mm
depth
78.2 mm
product weight
0.26 kg
 
Environment
Hide
standards
EN 60204
IEC 60947-1
IEC 60947-2
IEC 60947-4-1
NF C 63-120
NF C 63-650
NF C 79-130
UL 508
VDE 0113
VDE 0660
CSA C22.2
product certifications
ATEX
BV
CCC
CEBEC
CSA
DNV
EZU
GL
LROS (Lloyds register of shipping)
RINA
SETI
TSE
UL
EAC
protective treatment
TH
IP degree of protection
IP20 conforming to IEC 60529
IK degree of protection
IK04
ambient air temperature for operation
-20...60 °C
ambient air temperature for storage
-40...80 °C
fire resistance
960 °C conforming to IEC 60695-2-1
operating altitude
2000 m
 
Offer Sustainability
Hide
Sustainable offer status
Green Premium product
RoHS (date code: YYWW)
Compliant - since 0631 - Schneider Electric declaration of conformity
REACh
Reference contains SVHC above the threshold -
go to CaP for more details
Product environmental profile
Available
download Product environmental
Product end of life instructions
Need no specific recycling operations