LA4KA1U
TeSys K - Suppressor module - RC circuit - 110...250 V
Main

Hide
range TeSys  
device short name LA4K  
product or component type Suppressor module  
product compatibility LC1
LP1
 
 
Complementary

Hide
mounting location Front side  
mounting mode Clip-on  
suppressor technology RC circuit  
[Uc] control circuit voltage 110...250 V AC  
maximum peak voltage 3 Uc  
local signalling LED  
quantity per set Set of 5  
height 25 mm  
width 6 mm  
depth 22 mm  
product weight 0.01 kg  
 
Environment

Hide
standards BS 5424
IEC 60947
NF C 63-110
VDE 0660
 
product certifications CSA
UL
 
IP degree of protection IP2x conforming to VDE 0106  
protective treatment TC conforming to IEC 60068
TC conforming to DIN 50016
 
ambient air temperature for operation -25...50 °C  
ambient air temperature for storage -50...80 °C