Add to favorites
|
Help
Historic
LAD8N11
LAD8N11
TeSys D - auxiliary contact block - 1NO + 1NC - screw clamp terminals
Download your LAD8N11 datasheet
Change your selection
Discover other products & accessories
Discover your Schneider Electric tools
Characteristics
|
Documents & Downloads
Main
Hide
range of product
TeSys D
TeSys D control relay
range
TeSys
product or component type
Auxiliary contact block
auxiliary contacts operation
Instantaneous
pole contact composition
1 NO + 1 NC
connections - terminals
Screw clamp terminals 1 cable 1...2.5 mm² - cable stiffness: flexible - with cable end
Screw clamp terminals 1 cable 1...2.5 mm² - cable stiffness: flexible - without cable end
Screw clamp terminals 1 cable 1...2.5 mm² - cable stiffness: solid - with cable end
Screw clamp terminals 1 cable 1...2.5 mm² - cable stiffness: solid - without cable end
Screw clamp terminals 2 cable 1...2.5 mm² - cable stiffness: flexible - with cable end
Screw clamp terminals 2 cable 1...2.5 mm² - cable stiffness: flexible - without cable end
Screw clamp terminals 2 cable 1...2.5 mm² - cable stiffness: solid - with cable end
Screw clamp terminals 2 cable 1...2.5 mm² - cable stiffness: solid - without cable end
 
Complementary
Hide
mounting location
Side
[Ui] rated insulation voltage
690 V - conforming to IEC 60947-5-1
600 V - certifications CSA
600 V - certifications UL
[Ue] rated operational voltage
690 V AC 25...400 Hz
[Ith] conventional free air thermal current
10 A at <= 60 °C
Irms rated making capacity
140 A AC conforming to IEC 60947-5-1
250 A DC conforming to IEC 60947-5-1
permissible short-time rating
100 A at 60 °C 1 s
120 A at 60 °C 500 ms
140 A at 60 °C 100 ms
protection type
GG fuse <= 10 A rating according to operational current for Ue <= 690 V
associated fuse rating
10 A gG IEC 60947-5-1
mechanical durability
3 Mcycles
minimum switching current
5 mA
minimum switching voltage
17 V
non-overlap time
1.5 ms on de-energisation (no overlap between NC and NO contact)
1.5 ms on energisation (no overlap between NC and NO contact)
overlap time
1.5 ms
insulation resistance
> 10 MOhm
width
12.5 mm
 
Environment
Hide
environmental characteristic
Normal environment
standards
BS 4794
EN 60947-5-1
IEC 60947-5-1
NF C 63-140
VDE 0660
product certifications
CSA
UL
IP degree of protection
IP2x conforming to VDE 0660
protective treatment
TH conforming to IEC 60068
ambient air temperature for operation
-5...60 °C
ambient air temperature for storage
-60...80 °C
operating altitude
3000 m without derating in temperature