LADR2
TeSys D - time delay auxiliary contact block - 1 NO + 1 NC screw clamp terminals
Main

Hide
range of product TeSys D
TeSys D control relay
TeSys F
 
range TeSys  
product or component type Time delay auxiliary contact block  
pole contact composition 1 NO + 1 NC  
connections - terminals Screw clamp terminals 1 cable 1...2.5 mm² - cable stiffness: flexible - with cable end
Screw clamp terminals 1 cable 1...2.5 mm² - cable stiffness: flexible - without cable end
Screw clamp terminals 1 cable 1...2.5 mm² - cable stiffness: solid - with cable end
Screw clamp terminals 1 cable 1...2.5 mm² - cable stiffness: solid - without cable end
Screw clamp terminals 2 cable 1...2.5 mm² - cable stiffness: flexible - with cable end
Screw clamp terminals 2 cable 1...2.5 mm² - cable stiffness: flexible - without cable end
Screw clamp terminals 2 cable 1...2.5 mm² - cable stiffness: solid - with cable end
Screw clamp terminals 2 cable 1...2.5 mm² - cable stiffness: solid - without cable end
 
 
Complementary

Hide
mounting location Front  
[Ui] rated insulation voltage 690 V - conforming to IEC 60947-5-1
600 V - certifications CSA
600 V - certifications UL
 
[Ue] rated operational voltage 690 V AC 25...400 Hz  
[Ith] conventional free air thermal current 10 A at <= 60 °C  
Irms rated making capacity 140 A at <= 690 V AC conforming to IEC 60947-5-1
250 A at <= 690 V DC conforming to IEC 60947-5-1
 
permissible short-time rating 100 A at 60 °C 1 s
120 A at 60 °C 500 ms
140 A at 60 °C 100 ms
 
protection type GG fuse <= 10 A rating according to operational current for Ue <= 690 V  
associated fuse rating 10 A gG IEC 60947-5-1  
mechanical durability 5 Mcycles  
minimum switching current 5 mA  
minimum switching voltage 17 V  
non-overlap time 1.5 ms on de-energisation (no overlap between NC and NO contact)
1.5 ms on energisation (no overlap between NC and NO contact)
 
timer type Off delay  
time delay range 0.1...30 s  
insulation resistance > 10 MOhm  
 
Environment

Hide
environmental characteristic Normal environment  
standards BS 4794
EN 60947-5-1
IEC 60947-5-1
NF C 63-140
VDE 0660
 
product certifications CSA
UL
 
IP degree of protection IP2x conforming to VDE 0106  
protective treatment TH conforming to IEC 60068  
ambient air temperature for operation -5...60 °C  
ambient air temperature for storage -60...80 °C  
operating altitude 3000 m without derating  
 
Offer Sustainability

Hide
Sustainable offer status Green Premium product  
RoHS (date code: YYWW) Compliant - since 0719 - Schneider Electric declaration of conformity  
REACh Reference not containing SVHC above the threshold  
Product environmental profile Available PDF image  download Product environmental
Product end of life instructions Need no specific recycling operations