LC1D65AB7
TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 65 A - 24 V AC 50/60 Hz coil
Main

Hide
range TeSys  
product name TeSys D  
product or component type Contactor  
device short name LC1D  
contactor application Motor control
Resistive load
 
utilisation category AC-1
AC-3
AC-4
 
poles description 3P  
pole contact composition 3 NO  
[Ue] rated operational voltage <= 690 V AC 25...400 Hz for power circuit
<= 300 V DC for power circuit
 
[Ie] rated operational current 80 A (<= 60 °C) at <= 440 V AC AC-1 for power circuit
65 A (<= 60 °C) at <= 440 V AC AC-3 for power circuit
 
motor power kW 11 kW at 400 V AC 50/60 Hz AC-4
30 kW at 380...400 V AC 50/60 Hz AC-3
37 kW at 500 V AC 50/60 Hz AC-3
37 kW at 660...690 V AC 50/60 Hz AC-3
18.5 kW at 220...230 V AC 50/60 Hz AC-3
 
motor power hp 40 hp at 460/480 V AC 50/60 Hz for 3 phases motors
5 hp at 115 V AC 50/60 Hz for 1 phase motors
10 hp at 230/240 V AC 50/60 Hz for 1 phase motors
20 hp at 200/208 V AC 50/60 Hz for 3 phases motors
20 hp at 230/240 V AC 50/60 Hz for 3 phases motors
50 hp at 575/600 V AC 50/60 Hz for 3 phases motors
 
control circuit type AC 50/60 Hz  
[Uc] control circuit voltage 24 V AC 50/60 Hz  
auxiliary contact composition 1 NO + 1 NC  
[Uimp] rated impulse withstand voltage Conforming to IEC 60947  
overvoltage category III  
[Ith] conventional free air thermal current 80 A at <= 60 °C for power circuit
10 A at <= 60 °C for signalling circuit
 
Irms rated making capacity 1000 A at 440 V for power circuit conforming to IEC 60947
140 A AC for signalling circuit conforming to IEC 60947-5-1
250 A DC for signalling circuit conforming to IEC 60947-5-1
 
rated breaking capacity 1000 A at 440 V for power circuit conforming to IEC 60947  
[Icw] rated short-time withstand current 100 A 1 s signalling circuit
120 A 500 ms signalling circuit
140 A 100 ms signalling circuit
520 A <= 40 °C 10 s power circuit
900 A <= 40 °C 1 s power circuit
110 A <= 40 °C 10 min power circuit
260 A <= 40 °C 1 min power circuit
 
associated fuse rating 125 A gG at <= 690 V coordination type 1 for power circuit
125 A gG at <= 690 V coordination type 2 for power circuit
10 A gG for signalling circuit conforming to IEC 60947-5-1
 
average impedance 1.5 mOhm at 50 Hz - Ith 80 A for power circuit  
[Ui] rated insulation voltage 600 V for power circuit certifications CSA
600 V for power circuit certifications UL
690 V for power circuit conforming to IEC 60947-4-1
690 V for signalling circuit conforming to IEC 60947-1
600 V for signalling circuit certifications CSA
600 V for signalling circuit certifications UL
 
electrical durability 1.45 Mcycles 65 A AC-3 at Ue <= 440 V
1.4 Mcycles 80 A AC-1 at Ue <= 440 V
 
power dissipation per pole 6.3 W AC-3
9.6 W AC-1
 
protective cover With  
mounting support Plate
Rail
 
standards UL 508
CSA C22.2 No 14
EN 60947-4-1
EN 60947-5-1
IEC 60947-4-1
IEC 60947-5-1
 
product certifications CCC
CSA
GOST
UL
 
connections - terminals Control circuit : screw clamp terminals 2 cable(s) 1...2.5 mm² - cable stiffness: flexible - with cable end
Control circuit : screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: flexible - without cable end
Control circuit : screw clamp terminals 2 cable(s) 1...4 mm² - cable stiffness: flexible - without cable end
Control circuit : screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: flexible - with cable end
Control circuit : screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: solid - without cable end
Control circuit : screw clamp terminals 2 cable(s) 1...4 mm² - cable stiffness: solid - without cable end
Power circuit : screw connection 2 cable(s) 1...25 mm² - cable stiffness: flexible - with cable end
Power circuit : screw connection 2 cable(s) 1...25 mm² - cable stiffness: solid - without cable end
Power circuit : screw connection 2 cable(s) 1...25 mm² - cable stiffness: flexible - without cable end
Power circuit : screw connection 1 cable(s) 1...35 mm² - cable stiffness: solid - without cable end
Power circuit : screw connection 1 cable(s) 1...35 mm² - cable stiffness: flexible - without cable end
Power circuit : screw connection 1 cable(s) 1...35 mm² - cable stiffness: flexible - with cable end
 
tightening torque Control circuit : 1.7 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm
Control circuit : 1.7 N.m - on screw clamp terminals - with screwdriver Philips No 2
Power circuit : 8 N.m - on EverLink BTR screw connectors - cable 25...35 mm² hexagonal 4 mm
Power circuit : 5 N.m - on EverLink BTR screw connectors - cable 1...25 mm² hexagonal 4 mm
 
operating time 12...26 ms closing
4...19 ms opening
 
safety reliability level B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
 
mechanical durability 6 Mcycles  
operating rate 3600 cyc/h at <= 60 °C  
 
Complementary

Hide
coil technology Without built-in suppressor module  
control circuit voltage limits 0.3...0.6 Uc drop-out at 60 °C, AC 50/60 Hz
0.8...1.1 Uc operational at 60 °C, AC 50 Hz
0.85...1.1 Uc operational at 60 °C, AC 60 Hz
 
inrush power in VA 140 VA at 20 °C (cos ϕ 0.75) 60 Hz
160 VA at 20 °C (cos ϕ 0.75) 50 Hz
 
hold-in power consumption in VA 13 VA at 20 °C (cos ϕ 0.3) 60 Hz
15 VA at 20 °C (cos ϕ 0.3) 50 Hz
 
heat dissipation 4...5 W at 50/60 Hz  
auxiliary contacts type Type mechanically linked (1 NO + 1 NC) conforming to IEC 60947-5-1
Type mirror contact (1 NC) conforming to IEC 60947-4-1
 
signalling circuit frequency 25...400 Hz  
minimum switching current 5 mA for signalling circuit  
minimum switching voltage 17 V for signalling circuit  
non-overlap time 1.5 ms on de-energisation (between NC and NO contact)
1.5 ms on energisation (between NC and NO contact)
 
insulation resistance > 10 MOhm for signalling circuit  
 
Environment

Hide
IP degree of protection IP20 front face conforming to IEC 60529  
protective treatment TH conforming to IEC 60068-2-30  
pollution degree 3  
ambient air temperature for operation -5...60 °C  
ambient air temperature for storage -60...80 °C  
permissible ambient air temperature around the device -40...70 °C at Uc  
operating altitude 3000 m without derating  
fire resistance 850 °C conforming to IEC 60695-2-1  
flame retardance V1 conforming to UL 94  
mechanical robustness Vibrations contactor open 2 Gn, 5...300 Hz
Vibrations contactor closed 4 Gn, 5...300 Hz
Shocks contactor open 10 Gn for 11 ms
Shocks contactor closed 15 Gn for 11 ms
 
height 122 mm  
width 55 mm  
depth 120 mm  
product weight 0.86 kg  
 
Offer Sustainability

Hide
Sustainable offer status Green Premium product  
RoHS (date code: YYWW) Compliant - since 0001 - Schneider Electric declaration of conformity  
REACh Reference not containing SVHC above the threshold  
Product environmental profile Available PDF image  download Product environmental
Product end of life instructions Available PDF image  download End of life manual