Add to favorites
|
Help
Historic
LC1D65ABD
LC1D65ABD
TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 65 A - 24 V DC standard coil
Download your LC1D65ABD datasheet
Change your selection
Discover other products & accessories
Discover your Schneider Electric tools
Characteristics
|
Dimensions Drawings
|
Connections and Schema
|
Documents & Downloads
Main
Hide
range
TeSys
product name
TeSys D
product or component type
Contactor
device short name
LC1D
contactor application
Motor control
Resistive load
utilisation category
AC-1
AC-3
AC-4
poles description
3P
pole contact composition
3 NO
[Ue] rated operational voltage
<= 690 V AC 25...400 Hz for power circuit
<= 300 V DC for power circuit
[Ie] rated operational current
80 A (<= 60 °C) at <= 440 V AC AC-1 for power circuit
65 A (<= 60 °C) at <= 440 V AC AC-3 for power circuit
motor power kW
11 kW at 400 V AC 50/60 Hz AC-4
30 kW at 380...400 V AC 50/60 Hz AC-3
37 kW at 500 V AC 50/60 Hz AC-3
37 kW at 660...690 V AC 50/60 Hz AC-3
18.5 kW at 220...230 V AC 50/60 Hz AC-3
motor power hp
40 hp at 460/480 V AC 50/60 Hz for 3 phases motors
5 hp at 115 V AC 50/60 Hz for 1 phase motors
10 hp at 230/240 V AC 50/60 Hz for 1 phase motors
20 hp at 200/208 V AC 50/60 Hz for 3 phases motors
20 hp at 230/240 V AC 50/60 Hz for 3 phases motors
50 hp at 575/600 V AC 50/60 Hz for 3 phases motors
control circuit type
DC standard
[Uc] control circuit voltage
24 V DC
auxiliary contact composition
1 NO + 1 NC
[Uimp] rated impulse withstand voltage
Conforming to IEC 60947
overvoltage category
III
[Ith] conventional free air thermal current
80 A at <= 60 °C for power circuit
10 A at <= 60 °C for signalling circuit
Irms rated making capacity
1000 A at 440 V for power circuit conforming to IEC 60947
140 A AC for signalling circuit conforming to IEC 60947-5-1
250 A DC for signalling circuit conforming to IEC 60947-5-1
rated breaking capacity
1000 A at 440 V for power circuit conforming to IEC 60947
[Icw] rated short-time withstand current
100 A 1 s signalling circuit
120 A 500 ms signalling circuit
140 A 100 ms signalling circuit
520 A <= 40 °C 10 s power circuit
900 A <= 40 °C 1 s power circuit
110 A <= 40 °C 10 min power circuit
260 A <= 40 °C 1 min power circuit
associated fuse rating
125 A gG at <= 690 V coordination type 1 for power circuit
125 A gG at <= 690 V coordination type 2 for power circuit
10 A gG for signalling circuit conforming to IEC 60947-5-1
average impedance
1.5 mOhm at 50 Hz - Ith 80 A for power circuit
[Ui] rated insulation voltage
600 V for power circuit certifications CSA
600 V for power circuit certifications UL
690 V for power circuit conforming to IEC 60947-4-1
690 V for signalling circuit conforming to IEC 60947-1
600 V for signalling circuit certifications CSA
600 V for signalling circuit certifications UL
electrical durability
1.45 Mcycles 65 A AC-3 at Ue <= 440 V
1.4 Mcycles 80 A AC-1 at Ue <= 440 V
power dissipation per pole
6.3 W AC-3
9.6 W AC-1
protective cover
With
mounting support
Plate
Rail
standards
UL 508
CSA C22.2 No 14
EN 60947-4-1
EN 60947-5-1
IEC 60947-4-1
IEC 60947-5-1
product certifications
CCC
CSA
GOST
UL
connections - terminals
Control circuit : screw clamp terminals 2 cable(s) 1...2.5 mm² - cable stiffness: flexible - with cable end
Control circuit : screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: flexible - without cable end
Control circuit : screw clamp terminals 2 cable(s) 1...4 mm² - cable stiffness: flexible - without cable end
Control circuit : screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: flexible - with cable end
Control circuit : screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: solid - without cable end
Control circuit : screw clamp terminals 2 cable(s) 1...4 mm² - cable stiffness: solid - without cable end
Power circuit : screw connection 2 cable(s) 1...25 mm² - cable stiffness: flexible - with cable end
Power circuit : screw connection 2 cable(s) 1...25 mm² - cable stiffness: solid - without cable end
Power circuit : screw connection 2 cable(s) 1...25 mm² - cable stiffness: flexible - without cable end
Power circuit : screw connection 1 cable(s) 1...35 mm² - cable stiffness: solid - without cable end
Power circuit : screw connection 1 cable(s) 1...35 mm² - cable stiffness: flexible - without cable end
Power circuit : screw connection 1 cable(s) 1...35 mm² - cable stiffness: flexible - with cable end
tightening torque
Control circuit : 1.7 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm
Control circuit : 1.7 N.m - on screw clamp terminals - with screwdriver Philips No 2
Power circuit : 8 N.m - on EverLink BTR screw connectors - cable 25...35 mm² hexagonal 4 mm
Power circuit : 5 N.m - on EverLink BTR screw connectors - cable 1...25 mm² hexagonal 4 mm
operating time
16...24 ms opening
42.5...57.5 ms closing
safety reliability level
B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
mechanical durability
10 Mcycles
operating rate
3600 cyc/h at <= 60 °C
 
Complementary
Hide
coil technology
Built-in bidirectional peak limiting diode suppressor
control circuit voltage limits
0.1...0.3 Uc drop-out at 60 °C, DC
0.75...1.25 Uc operational at 60 °C, DC
time constant
34 ms
inrush power in W
19 W at 20 °C
hold-in power consumption in W
7.4 W at 20 °C
auxiliary contacts type
Type mechanically linked (1 NO + 1 NC) conforming to IEC 60947-5-1
Type mirror contact (1 NC) conforming to IEC 60947-4-1
signalling circuit frequency
25...400 Hz
minimum switching current
5 mA for signalling circuit
minimum switching voltage
17 V for signalling circuit
non-overlap time
1.5 ms on de-energisation (between NC and NO contact)
1.5 ms on energisation (between NC and NO contact)
insulation resistance
> 10 MOhm for signalling circuit
 
Environment
Hide
IP degree of protection
IP20 front face conforming to IEC 60529
protective treatment
TH conforming to IEC 60068-2-30
pollution degree
3
ambient air temperature for operation
-5...60 °C
ambient air temperature for storage
-60...80 °C
permissible ambient air temperature around the device
-40...70 °C at Uc
operating altitude
3000 m without derating in temperature
fire resistance
850 °C conforming to IEC 60695-2-1
flame retardance
V1 conforming to UL 94
mechanical robustness
Vibrations contactor open 2 Gn, 5...300 Hz
Vibrations contactor closed 4 Gn, 5...300 Hz
Shocks contactor open 10 Gn for 11 ms
Shocks contactor closed 15 Gn for 11 ms
height
122 mm
width
55 mm
depth
120 mm
product weight
0.935 kg
 
Offer Sustainability
Hide
Sustainable offer status
Green Premium product
RoHS (date code: YYWW)
Compliant - since 0501 - Schneider Electric declaration of conformity
REACh
Reference not containing SVHC above the threshold
Product environmental profile
Available
download Product environmental
Product end of life instructions
Available
download End of life manual