LC1K0910P7
TeSys K contactor - 3P - AC-3 <= 440 V 9 A - 1 NO aux. - 230 V AC coil
Main

Hide
range TeSys  
product or component type Contactor  
product name TeSys K  
device application Control  
contactor application Motor control
Resistive load
 
 
Complementary

Hide
utilisation category AC-1
AC-3
AC-4
 
poles description 3P  
pole contact composition 3 NO  
[Ie] rated operational current 9 A at <= 440 V AC AC-3 for power circuit
20 A (<= 50 °C) at <= 440 V AC AC-1 for power circuit
16 A (<= 70 °C) at 690 V AC AC-1 for power circuit
 
control circuit type AC 50/60 Hz  
[Uc] control circuit voltage 230 V AC 50/60 Hz  
motor power kW 2.2 kW at 400 V AC 50/60 Hz AC-4
2.2 kW at 220...230 V AC 50/60 Hz AC-3
4 kW at 380...415 V AC 50/60 Hz AC-3
4 kW at 440 V AC 50/60 Hz AC-3
4 kW at 480 V AC 50/60 Hz AC-3
4 kW at 500...600 V AC 50/60 Hz AC-3
4 kW at 660...690 V AC 50/60 Hz AC-3
 
auxiliary contact composition 1 NO  
overvoltage category III  
[Ith] conventional free air thermal current 20 A at <= 50 °C for power circuit
10 A at <= 50 °C for signalling circuit
 
Irms rated making capacity 110 A AC for power circuit conforming to NF C 63-110
110 A AC for power circuit conforming to IEC 60947
110 A AC for signalling circuit conforming to IEC 60947
 
rated breaking capacity 110 A at 415 V conforming to IEC 60947
110 A at 440 V conforming to IEC 60947
80 A at 500 V conforming to IEC 60947
110 A at 220...230 V conforming to IEC 60947
110 A at 380...400 V conforming to IEC 60947
70 A at 660...690 V conforming to IEC 60947
 
associated fuse rating 25 A gG at <= 440 V for power circuit
25 A aM for power circuit
10 A gG for signalling circuit conforming to IEC 60947
10 A gG for signalling circuit conforming to VDE 0660
 
average impedance 3 mOhm at 50 Hz - Ith 20 A for power circuit  
insulation resistance > 10 MOhm for signalling circuit  
inrush power in VA 30 VA at 20 °C  
hold-in power consumption in VA 4.5 VA at 20 °C  
heat dissipation 1.3 W  
control circuit voltage limits 0.2...0.75 Uc at <= 50 °C drop-out
0.8...1.15 Uc at <= 50 °C operational
 
operating rate 3600 cyc/h  
auxiliary contacts type Type instantaneous (1 NO)  
signalling circuit frequency <= 400 Hz  
minimum switching current 5 mA for signalling circuit  
minimum switching voltage 17 V for signalling circuit  
operating time 10...20 ms coil de-energisation and NO opening
10...20 ms coil energisation and NO closing
 
safety reliability level B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
 
non overlap distance 0.5 mm  
mechanical robustness Shocks contactor closed, on X axis 10 Gn for 11 ms IEC 60068-2-27
Shocks contactor closed, on Y axis 15 Gn for 11 ms IEC 60068-2-27
Shocks contactor closed, on Z axis 15 Gn for 11 ms IEC 60068-2-27
Shocks contactor opened, on X axis 6 Gn for 11 ms IEC 60068-2-27
Shocks contactor opened, on Y axis 10 Gn for 11 ms IEC 60068-2-27
Shocks contactor opened, on Z axis 10 Gn for 11 ms IEC 60068-2-27
Vibrations contactor closed 4 Gn, 5...300 Hz IEC 60068-2-6
Vibrations contactor opened 2 Gn, 5...300 Hz IEC 60068-2-6
 
 
Environment

Hide
product certifications CSA
UL
 
protective treatment TC conforming to IEC 60068
TC conforming to DIN 50016
 
operating altitude 2000 m without derating  
flame retardance V1 conforming to UL 94
Requirement 2 conforming to NF F 16-101
Requirement 2 conforming to NF F 16-102
 
 
Offer Sustainability

Hide
Sustainable offer status Green Premium product  
RoHS (date code: YYWW) Compliant - since 0633 - Schneider Electric declaration of conformity  
REACh Reference not containing SVHC above the threshold  
Product environmental profile Available PDF image  download Product environmental
Product end of life instructions Available PDF image  download End of life manual