LC2D12BD
REVERSING CONTACTOR 575VAC 12A IEC
Main

Hide
range TeSys  
product name TeSys D  
product or component type Reversing contactor  
device short name LC2D  
contactor application Motor control
Resistive load
 
utilisation category AC-1
AC-3
 
device presentation Preassembled with reversing power busbar  
poles description 3P  
pole contact composition 3 NO  
[Ue] rated operational voltage <= 690 V AC 25...400 Hz for power circuit
<= 300 V DC for power circuit
 
[Ie] rated operational current 12 A (<= 60 °C) at <= 440 V AC AC-3 for power circuit
25 A (<= 60 °C) at <= 440 V AC AC-1 for power circuit
 
motor power kW 3 kW at 220...230 V AC 50/60 Hz
7.5 kW at 500 V AC 50/60 Hz
7.5 kW at 660...690 V AC 50/60 Hz
5.5 kW at 380...400 V AC 50/60 Hz
5.5 kW at 415...440 V AC 50/60 Hz
 
motor power hp 1 hp at 115 V AC 50/60 Hz for 1 phase motors
2 hp at 230/240 V AC 50/60 Hz for 1 phase motors
3 hp at 200/208 V AC 50/60 Hz for 3 phases motors
3 hp at 230/240 V AC 50/60 Hz for 3 phases motors
7.5 hp at 460/480 V AC 50/60 Hz for 3 phases motors
10 hp at 575/600 V AC 50/60 Hz for 3 phases motors
 
control circuit type DC standard  
[Uc] control circuit voltage 24 V DC  
auxiliary contact composition 1 NO + 1 NC  
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947  
overvoltage category III  
[Ith] conventional free air thermal current 25 A at <= 60 °C for power circuit
10 A at <= 60 °C for signalling circuit
 
Irms rated making capacity 250 A at 440 V for power circuit conforming to IEC 60947
140 A AC for signalling circuit conforming to IEC 60947-5-1
250 A DC for signalling circuit conforming to IEC 60947-5-1
 
rated breaking capacity 250 A at 440 V for power circuit conforming to IEC 60947  
[Icw] rated short-time withstand current 105 A <= 40 °C 10 s power circuit
210 A <= 40 °C 1 s power circuit
30 A <= 40 °C 10 min power circuit
61 A <= 40 °C 1 min power circuit
100 A 1 s signalling circuit
120 A 500 ms signalling circuit
140 A 100 ms signalling circuit
 
associated fuse rating 25 A gG at <= 690 V coordination type 2 for power circuit
40 A gG at <= 690 V coordination type 1 for power circuit
10 A gG for signalling circuit conforming to IEC 60947-5-1
 
average impedance 2.5 mOhm at 50 Hz - Ith 25 A for power circuit  
[Ui] rated insulation voltage 600 V for power circuit certifications CSA
600 V for power circuit certifications UL
690 V for power circuit conforming to IEC 60947-4-1
690 V for signalling circuit conforming to IEC 60947-1
600 V for signalling circuit certifications CSA
600 V for signalling circuit certifications UL
 
electrical durability 2 Mcycles 12 A AC-3 at Ue <= 440 V
0.8 Mcycles 25 A AC-1 at Ue <= 440 V
 
power dissipation per pole 0.36 W AC-3
1.56 W AC-1
 
protective cover With  
interlocking type Mechanical  
mounting support Plate
Rail
 
standards UL 508
CSA C22.2 No 14
EN 60947-4-1
EN 60947-5-1
IEC 60947-4-1
IEC 60947-5-1
 
product certifications BV
CCC
CSA
DNV
GL
GOST
LROS (Lloyds register of shipping)
RINA
UL
 
connections - terminals Control circuit : screw clamp terminals 2 cable(s) 1...2.5 mm² - cable stiffness: flexible - with cable end
Power circuit : screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: flexible - with cable end
Control circuit : screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: flexible - without cable end
Control circuit : screw clamp terminals 2 cable(s) 1...4 mm² - cable stiffness: flexible - without cable end
Control circuit : screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: flexible - with cable end
Control circuit : screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: solid - without cable end
Control circuit : screw clamp terminals 2 cable(s) 1...4 mm² - cable stiffness: solid - without cable end
Power circuit : screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: flexible - without cable end
Power circuit : screw clamp terminals 2 cable(s) 1...4 mm² - cable stiffness: flexible - without cable end
Power circuit : screw clamp terminals 2 cable(s) 1...2.5 mm² - cable stiffness: flexible - with cable end
Power circuit : screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: solid - without cable end
Power circuit : screw clamp terminals 2 cable(s) 1...4 mm² - cable stiffness: solid - without cable end
 
tightening torque Power circuit : 1.7 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm
Power circuit : 1.7 N.m - on screw clamp terminals - with screwdriver Philips No 2
Control circuit : 1.7 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm
Control circuit : 1.7 N.m - on screw clamp terminals - with screwdriver Philips No 2
 
operating time 53.55...72.45 ms closing
16...24 ms opening
 
safety reliability level B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
 
mechanical durability 30 Mcycles  
operating rate 3600 cyc/h at <= 60 °C  
 
Complementary

Hide
coil technology Built-in bidirectional peak limiting diode suppressor  
control circuit voltage limits 0.1...0.25 Uc drop-out at 60 °C, DC
0.7...1.25 Uc operational at 60 °C, DC
 
time constant 28 ms  
inrush power in W 5.4 W at 20 °C  
hold-in power consumption in W 5.4 W at 20 °C  
auxiliary contacts type Type mechanically linked (1 NO + 1 NC) conforming to IEC 60947-5-1
Type mirror contact (1 NC) conforming to IEC 60947-4-1
 
signalling circuit frequency 25...400 Hz  
minimum switching current 5 mA for signalling circuit  
minimum switching voltage  
non-overlap time 1.5 ms on de-energisation (between NC and NO contact)
1.5 ms on energisation (between NC and NO contact)
 
insulation resistance > 10 MOhm for signalling circuit  
 
Environment

Hide
IP degree of protection IP20 front face conforming to IEC 60529  
protective treatment TH conforming to IEC 60068-2-30  
pollution degree 3  
ambient air temperature for operation -20...60 °C  
ambient air temperature for storage -60...80 °C  
permissible ambient air temperature around the device -40...70 °C at Uc  
operating altitude 3000 m without derating  
fire resistance 850 °C conforming to IEC 60695-2-1  
flame retardance V1 conforming to UL 94  
mechanical robustness Vibrations contactor open 2 Gn, 5...300 Hz
Vibrations contactor closed 4 Gn, 5...300 Hz
Shocks contactor open 10 Gn for 11 ms
Shocks contactor closed 15 Gn for 11 ms
 
height 77 mm  
width 90 mm  
depth 95 mm  
product weight 1.027 kg  
 
Offer Sustainability

Hide
Sustainable offer status Green Premium product  
RoHS (date code: YYWW) Compliant - since 0627 - Schneider Electric declaration of conformity  
REACh Reference not containing SVHC above the threshold  
Product environmental profile Available PDF image  download Product environmental
Product end of life instructions Available PDF image  download End of life manual