LP1K09004BD
TeSys K contactor - 4P (4 NO) - AC-1 <= 440 V 20 A - 24 V DC coil
Main

Hide
range TeSys  
product or component type Contactor  
product name TeSys K  
device short name LP1K  
device application Control  
contactor application Resistive load  
 
Complementary

Hide
utilisation category AC-1  
poles description 4P  
pole contact composition 4 NO  
[Ue] rated operational voltage 690 V AC 50/60 Hz for power circuit  
[Ie] rated operational current 20 A (<= 50 °C) at <= 440 V AC AC-1 for power circuit
16 A (<= 70 °C) at 690 V AC AC-1 for power circuit
 
control circuit type DC standard  
[Uc] control circuit voltage 24 V DC  
[Uimp] rated impulse withstand voltage 8 kV  
overvoltage category III  
[Ith] conventional free air thermal current 20 A at <= 50 °C for power circuit  
Irms rated making capacity 110 A AC for power circuit conforming to NF C 63-110
110 A AC for power circuit conforming to IEC 60947
 
rated breaking capacity 110 A at 415 V conforming to IEC 60947
110 A at 440 V conforming to IEC 60947
80 A at 500 V conforming to IEC 60947
110 A at 220...230 V conforming to IEC 60947
110 A at 380...400 V conforming to IEC 60947
70 A at 660...690 V conforming to IEC 60947
 
[Icw] rated short-time withstand current 90 A <= 50 °C 1 s power circuit
85 A <= 50 °C 5 s power circuit
80 A <= 50 °C 10 s power circuit
60 A <= 50 °C 30 s power circuit
45 A <= 50 °C 1 min power circuit
40 A <= 50 °C 3 min power circuit
20 A <= 50 °C >= 15 min power circuit
 
associated fuse rating 25 A gG at <= 440 V for power circuit
25 A aM for power circuit
 
average impedance 3 mOhm at 50 Hz - Ith 20 A for power circuit  
[Ui] rated insulation voltage 690 V for power circuit conforming to IEC 60947-4-1
600 V for power circuit conforming to UL 508
600 V for power circuit conforming to CSA C22.2 No 14
 
inrush power in W 3 W at 20 °C  
hold-in power consumption in W 3 W at 20 °C  
heat dissipation 3 W  
control circuit voltage limits 0.8...1.15 Uc at <= 50 °C operational
0.1...0.75 Uc at <= 50 °C drop-out
 
connections - terminals Screw clamp terminals 1 cable(s) 1.5...4 mm² - cable stiffness: solid
Screw clamp terminals 1 cable(s) 0.75...4 mm² - cable stiffness: flexible - without cable end
Screw clamp terminals 1 cable(s) 0.34...2.5 mm² - cable stiffness: flexible - with cable end
Screw clamp terminals 2 cable(s) 1.5...4 mm² - cable stiffness: solid
Screw clamp terminals 2 cable(s) 0.75...4 mm² - cable stiffness: flexible - without cable end
Screw clamp terminals 2 cable(s) 0.34...1.5 mm² - cable stiffness: flexible - with cable end
 
operating rate 3600 cyc/h  
mounting support Plate
Rail
 
tightening torque 1.3 N.m - on screw clamp terminals - with screwdriver Philips No 2
1.3 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm
 
operating time 10 ms coil de-energisation and NO opening
30...40 ms coil energisation and NO closing
 
safety reliability level B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
 
mechanical durability 10 Mcycles  
electrical durability 0.18 Mcycles 20 A AC-1 at Ue <= 440 V  
mechanical robustness Shocks contactor closed, on Z axis 15 Gn for 11 ms IEC 60068-2-27
Shocks contactor opened, on Z axis 10 Gn for 11 ms IEC 60068-2-27
Vibrations contactor closed 4 Gn, 5...300 Hz IEC 60068-2-6
Vibrations contactor opened 2 Gn, 5...300 Hz IEC 60068-2-6
Shocks contactor opened, on X axis 10 Gn for 11 ms IEC 60068-2-27
Shocks contactor opened, on Y axis 6 Gn for 11 ms IEC 60068-2-27
Shocks contactor closed, on X axis 15 Gn for 11 ms IEC 60068-2-27
Shocks contactor closed, on Y axis 10 Gn for 11 ms IEC 60068-2-27
 
height 58 mm  
width 45 mm  
depth 57 mm  
product weight 0.225 kg  
 
Environment

Hide
standards BS 5424
IEC 60947
NF C 63-110
VDE 0660
 
product certifications CSA
UL
 
IP degree of protection IP2x conforming to VDE 0106  
protective treatment TC conforming to IEC 60068
TC conforming to DIN 50016
 
ambient air temperature for operation -25...50 °C  
ambient air temperature for storage -50...80 °C  
operating altitude 2000 m without derating  
flame retardance V1 conforming to UL 94
Requirement 2 conforming to NF F 16-101
Requirement 2 conforming to NF F 16-102
 
 
Offer Sustainability

Hide
Sustainable offer status Green Premium product  
RoHS (date code: YYWW) Compliant - since 0633 - Schneider Electric declaration of conformity  
REACh Reference not containing SVHC above the threshold  
Product environmental profile Available PDF image  download Product environmental
Product end of life instructions Available PDF image  download End of life manual