LP1K1210BD
TeSys K contactor - 3P - AC-3 <= 440 V 12 A - 1 NO aux. - 24 V DC coil
Main

Hide
range TeSys  
product or component type Contactor  
product name TeSys K  
device short name LP1K  
device application Control  
contactor application Motor control
Resistive load
 
 
Complementary

Hide
utilisation category AC-1
AC-3
AC-4
 
poles description 3P  
pole contact composition 3 NO  
[Ue] rated operational voltage 690 V AC 50/60 Hz for power circuit
690 V AC 50/60 Hz for signalling circuit
 
[Ie] rated operational current 12 A (<= 50 °C) at <= 440 V AC-3 for power circuit
10 A (<= 60 °C) at <= 440 V AC-3 for power circuit
20 A (<= 50 °C) at <= 690 V AC-1 for power circuit
16 A (<= 60 °C) at <= 690 V AC-1 for power circuit
 
control circuit type DC standard  
[Uc] control circuit voltage 24 V DC  
motor power kW 3 kW at 220...230 V AC 50/60 Hz AC-3
2.2 kW at 400 V AC 50/60 Hz AC-4
5.5 kW at 440 V AC 50/60 Hz AC-3
5.5 kW at 380...415 V AC 50/60 Hz AC-3
4 kW at 480 V AC 50/60 Hz AC-3
4 kW at 500...600 V AC 50/60 Hz AC-3
4 kW at 660...690 V AC 50/60 Hz AC-3
 
auxiliary contact composition 1 NO  
[Uimp] rated impulse withstand voltage 8 kV  
overvoltage category III  
[Ith] conventional free air thermal current 20 A at <= 50 °C for power circuit
10 A at <= 50 °C for signalling circuit
 
Irms rated making capacity 110 A AC for signalling circuit conforming to IEC 60947
144 A AC for power circuit conforming to NF C 63-110
144 A AC for power circuit conforming to IEC 60947
 
rated breaking capacity 110 A at 440 V conforming to IEC 60947
80 A at 500 V conforming to IEC 60947
70 A at 660...690 V conforming to IEC 60947
 
[Icw] rated short-time withstand current 80 A 1 s signalling circuit
90 A 500 ms signalling circuit
110 A 100 ms signalling circuit
115 A <= 50 °C 1 s power circuit
105 A <= 50 °C 5 s power circuit
100 A <= 50 °C 10 s power circuit
75 A <= 50 °C 30 s power circuit
55 A <= 50 °C 1 min power circuit
50 A <= 50 °C 3 min power circuit
25 A <= 50 °C >= 15 min power circuit
 
associated fuse rating 25 A gG at <= 440 V for power circuit
25 A aM for power circuit
10 A gG for signalling circuit conforming to IEC 60947
10 A gG for signalling circuit conforming to VDE 0660
 
average impedance 3 mOhm at 50 Hz - Ith 20 A for power circuit  
[Ui] rated insulation voltage 690 V for power circuit conforming to IEC 60947-4-1
600 V for power circuit conforming to UL 508
690 V for signalling circuit conforming to IEC 60947-4-1
690 V for signalling circuit conforming to IEC 60947-5-1
600 V for signalling circuit conforming to UL 508
600 V for power circuit conforming to CSA C22.2 No 14
600 V for signalling circuit conforming to CSA C22.2 No 14
 
insulation resistance > 10 MOhm for signalling circuit  
inrush power in W 3 W at 20 °C  
hold-in power consumption in W 3 W at 20 °C  
heat dissipation 3 W  
control circuit voltage limits 0.8...1.15 Uc at <= 50 °C operational
0.1...0.75 Uc at <= 50 °C drop-out
 
connections - terminals Screw clamp terminals 1 cable(s) 1.5...4 mm² - cable stiffness: solid
Screw clamp terminals 1 cable(s) 0.75...4 mm² - cable stiffness: flexible - without cable end
Screw clamp terminals 1 cable(s) 0.34...2.5 mm² - cable stiffness: flexible - with cable end
Screw clamp terminals 2 cable(s) 1.5...4 mm² - cable stiffness: solid
Screw clamp terminals 2 cable(s) 0.75...4 mm² - cable stiffness: flexible - without cable end
Screw clamp terminals 2 cable(s) 0.34...1.5 mm² - cable stiffness: flexible - with cable end
 
operating rate 3600 cyc/h  
auxiliary contacts type Type instantaneous (1 NO)  
minimum switching current 5 mA for signalling circuit  
minimum switching voltage 17 V for signalling circuit  
mounting support Plate
Rail
 
tightening torque 1.3 N.m - on screw clamp terminals - with screwdriver Philips No 2
1.3 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm
 
operating time 10 ms coil de-energisation and NO opening
30...40 ms coil energisation and NO closing
 
safety reliability level B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
 
non overlap distance 0.5 mm  
mechanical durability 10 Mcycles  
electrical durability 0.3 Mcycles 20 A AC-1 at Ue <= 440 V
1.3 Mcycles 12 A AC-3 at Ue <= 440 V
 
mechanical robustness Shocks contactor closed, on Z axis 15 Gn for 11 ms IEC 60068-2-27
Shocks contactor opened, on Z axis 10 Gn for 11 ms IEC 60068-2-27
Vibrations contactor closed 4 Gn, 5...300 Hz IEC 60068-2-6
Vibrations contactor opened 2 Gn, 5...300 Hz IEC 60068-2-6
Shocks contactor opened, on X axis 10 Gn for 11 ms IEC 60068-2-27
Shocks contactor opened, on Y axis 6 Gn for 11 ms IEC 60068-2-27
Shocks contactor closed, on X axis 15 Gn for 11 ms IEC 60068-2-27
Shocks contactor closed, on Y axis 10 Gn for 11 ms IEC 60068-2-27
 
height 58 mm  
width 45 mm  
depth 57 mm  
product weight 0.225 kg  
 
Environment

Hide
standards BS 5424
IEC 60947
NF C 63-110
VDE 0660
 
product certifications CSA
UL
 
IP degree of protection IP2x conforming to VDE 0106  
protective treatment TC conforming to IEC 60068
TC conforming to DIN 50016
 
ambient air temperature for operation -25...50 °C  
ambient air temperature for storage -50...80 °C  
permissible ambient air temperature around the device -40...70 °C at Uc  
operating altitude 2000 m without derating in temperature  
flame retardance V1 conforming to UL 94
Requirement 2 conforming to NF F 16-101
Requirement 2 conforming to NF F 16-102
 
 
Offer Sustainability

Hide
Sustainable offer status Green Premium product  
RoHS (date code: YYWW) Compliant - since 0633 - Schneider Electric declaration of conformity  
REACh Reference not containing SVHC above the threshold  
Product environmental profile Available PDF image  download Product environmental
Product end of life instructions Available PDF image  download End of life manual