LP2K0910BD
TeSys K reversing contactor - 3P - AC-3 <= 440 V 9 A - 1 NO - 24 V DC coil
Main

Hide
range TeSys  
product name TeSys K  
product or component type Reversing contactor  
device short name LP2K  
device application Control  
contactor application Motor control
Resistive load
 
utilisation category AC-1
AC-3
AC-4
 
device presentation Preassembled with reversing power busbar  
poles description 3P  
pole contact composition 3 NO  
[Ue] rated operational voltage 690 V AC 50/60 Hz for power circuit
<= 690 V AC 50/60 Hz for signalling circuit
 
[Ie] rated operational current 9 A at <= 440 V AC AC-3 for power circuit
20 A (<= 50 °C) at <= 440 V AC AC-1 for power circuit
16 A (<= 70 °C) at 690 V AC AC-1 for power circuit
 
motor power kW 4 kW at 380...415 V AC 50/60 Hz
4 kW at 440 V AC 50/60 Hz
4 kW at 480 V AC 50/60 Hz
4 kW at 500...600 V AC 50/60 Hz
4 kW at 660...690 V AC 50/60 Hz
2.2 kW at 220...230 V AC 50/60 Hz
 
control circuit type DC standard  
[Uc] control circuit voltage 24 V DC  
auxiliary contact composition 1 NO  
[Uimp] rated impulse withstand voltage 8 kV  
overvoltage category III  
[Ith] conventional free air thermal current 20 A at <= 50 °C for power circuit
10 A at <= 50 °C for signalling circuit
 
Irms rated making capacity 110 A AC for power circuit conforming to NF C 63-110
110 A AC for power circuit conforming to IEC 60947
110 A AC for signalling circuit conforming to IEC 60947
 
rated breaking capacity 110 A at 415 V conforming to IEC 60947
110 A at 440 V conforming to IEC 60947
80 A at 500 V conforming to IEC 60947
110 A at 220...230 V conforming to IEC 60947
110 A at 380...400 V conforming to IEC 60947
70 A at 660...690 V conforming to IEC 60947
 
[Icw] rated short-time withstand current 90 A <= 50 °C 1 s power circuit
85 A <= 50 °C 5 s power circuit
80 A <= 50 °C 10 s power circuit
60 A <= 50 °C 30 s power circuit
45 A <= 50 °C 1 min power circuit
40 A <= 50 °C 3 min power circuit
80 A 1 s signalling circuit
90 A 500 ms signalling circuit
110 A 100 ms signalling circuit
20 A <= 50 °C >= 15 min power circuit
 
associated fuse rating 25 A gG at <= 440 V for power circuit
25 A aM for power circuit
10 A gG for signalling circuit conforming to IEC 60947
10 A gG for signalling circuit conforming to VDE 0660
 
average impedance 3 mOhm at 50 Hz - Ith 20 A for power circuit  
[Ui] rated insulation voltage 690 V for power circuit conforming to IEC 60947-4-1
600 V for power circuit conforming to UL 508
690 V for signalling circuit conforming to IEC 60947-4-1
690 V for signalling circuit conforming to IEC 60947-5-1
600 V for signalling circuit conforming to UL 508
600 V for power circuit conforming to CSA C22.2 No 14
600 V for signalling circuit conforming to CSA C22.2 No 14
 
electrical durability 0.18 Mcycles 20 A AC-1 at Ue <= 440 V
1.3 Mcycles 9 A AC-3 at Ue <= 440 V
 
interlocking type Mechanical  
mounting support Plate
Rail
 
standards BS 5424
IEC 60947
NF C 63-110
VDE 0660
 
product certifications CSA
UL
 
connections - terminals Screw clamp terminals 1 cable(s) 1.5...4 mm² - cable stiffness: solid
Screw clamp terminals 1 cable(s) 0.75...4 mm² - cable stiffness: flexible - without cable end
Screw clamp terminals 1 cable(s) 0.34...2.5 mm² - cable stiffness: flexible - with cable end
Screw clamp terminals 2 cable(s) 1.5...4 mm² - cable stiffness: solid
Screw clamp terminals 2 cable(s) 0.75...4 mm² - cable stiffness: flexible - without cable end
Screw clamp terminals 2 cable(s) 0.34...1.5 mm² - cable stiffness: flexible - with cable end
 
tightening torque 1.3 N.m - on screw clamp terminals - with screwdriver Philips No 2
1.3 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm
 
operating time 10 ms coil de-energisation and NO opening
30...40 ms coil energisation and NO closing
 
safety reliability level B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
 
mechanical durability 5 Mcycles  
operating rate 3600 cyc/h  
 
Complementary

Hide
control circuit voltage limits 0.8...1.15 Uc at <= 50 °C operational
0.1...0.75 Uc at <= 50 °C drop-out
 
inrush power in W 3 W at 20 °C  
hold-in power consumption in W 3 W at 20 °C  
heat dissipation 3 W  
auxiliary contacts type Type instantaneous 1 NO  
minimum switching current 5 mA for signalling circuit  
minimum switching voltage 17 V for signalling circuit  
non overlap distance 0.5 mm  
insulation resistance > 10 MOhm for signalling circuit  
 
Environment

Hide
IP degree of protection IP20 conforming to VDE 0106  
protective treatment TC conforming to IEC 60068
TC conforming to DIN 50016
 
ambient air temperature for operation -25...50 °C  
ambient air temperature for storage -50...80 °C  
operating altitude 2000 m without derating  
flame retardance V1 conforming to UL 94
Requirement 2 conforming to NF F 16-101
Requirement 2 conforming to NF F 16-102
 
mechanical robustness Shocks contactor closed, on Z axis 15 Gn for 11 ms IEC 60068-2-27
Shocks contactor opened, on Z axis 10 Gn for 11 ms IEC 60068-2-27
Vibrations contactor closed 4 Gn, 5...300 Hz IEC 60068-2-6
Vibrations contactor opened 2 Gn, 5...300 Hz IEC 60068-2-6
Shocks contactor opened, on X axis 10 Gn for 11 ms IEC 60068-2-27
Shocks contactor opened, on Y axis 6 Gn for 11 ms IEC 60068-2-27
Shocks contactor closed, on X axis 15 Gn for 11 ms IEC 60068-2-27
Shocks contactor closed, on Y axis 10 Gn for 11 ms IEC 60068-2-27
 
height 58 mm  
width 90 mm  
depth 57 mm  
product weight 0.48 kg  
 
Offer Sustainability

Hide
Sustainable offer status Green Premium product  
RoHS (date code: YYWW) Compliant - since 0706 - Schneider Electric declaration of conformity  
REACh Reference not containing SVHC above the threshold  
Product environmental profile Available PDF image  download Product environmental
Product end of life instructions Available PDF image  download End of life manual