LV429675
circuit breaker Compact NSX100H - TMD - 32 A - 3 poles 3d
Main

Hide
range Compact  
product name Compact NSX  
product or component type Circuit breaker  
device short name Compact NSX100H  
device application Distribution  
poles description 3P  
protected poles description 3t  
network type AC  
network frequency 50/60 Hz  
[In] rated current 100 A ( 40 °C )  
[Ui] rated insulation voltage 800 V AC 50/60 Hz  
[Uimp] rated impulse withstand voltage 8 kV  
[Ue] rated operational voltage 690 V AC 50/60 Hz  
breaking capacity code H (70 kA) AC  
breaking capacity 10 kA at 600 V AC 50/60 Hz conforming to UL 508
65 kA at 480 V AC 50/60 Hz conforming to UL 508
85 kA at 240 V AC 50/60 Hz conforming to UL 508
50 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2
10 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
35 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2
65 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
70 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
100 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
 
[Ics] rated service breaking capacity Ics 10 kA 660/690 V AC 50/60 Hz conforming to IEC 60947-2
Ics 100 kA 220/240 V AC 50/60 Hz conforming to IEC 60947-2
Ics 35 kA 525 V AC 50/60 Hz conforming to IEC 60947-2
Ics 50 kA 500 V AC 50/60 Hz conforming to IEC 60947-2
Ics 65 kA 440 V AC 50/60 Hz conforming to IEC 60947-2
Ics 70 kA 380/415 V AC 50/60 Hz conforming to IEC 60947-2
 
suitability for isolation Yes conforming to EN 60947-2
Yes conforming to IEC 60947-2
 
utilisation category Category A  
trip unit name TM-D  
trip unit technology Thermal-magnetic  
trip unit protection functions LI  
trip unit rating 32 A ( 40 °C )  
protection type Overload protection (thermal) L
Short-circuit protection (magnetic) I
 
pollution degree 3 conforming to IEC 60664-1  
 
Complementary

Hide
control type Toggle  
mounting mode Fixed  
mounting support Backplate  
upside connection Front  
downside connection Front  
auxiliary contact composition Without  
mechanical durability 50000 cycles  
electrical durability 10000 cycles 690 V In conforming to IEC 60947-2
20000 cycles 690 V In/2 conforming to IEC 60947-2
30000 cycles 440 V In conforming to IEC 60947-2
50000 cycles 440 V In/2 conforming to IEC 60947-2
 
connection pitch 35 mm  
local signalling Positive contact indication  
long time pick-up adjustment type Ir Adjustable  
long time pick-up adjustment range 0.7...1 x In  
long time delay adjustment type Fixed  
[tr] long-time delay adjustment range 15 s 6 x Ir
120...400 s 1.5 x In
 
short-time pick-up adjustment type Isd Fixed  
[Isd] short-time pick-up adjustment range 400 A  
short-time delay adjustment type Fixed  
height 161 mm  
width 105 mm  
depth 86 mm  
product weight 2.05 kg  
 
Environment

Hide
overvoltage category Class II  
electrical shock protection class Class II  
standards EN/IEC 60947
UL 508
 
product certifications CCC
Marine
EAC
 
IP degree of protection IP40 conforming to IEC 60529  
IK degree of protection IK07 conforming to IEC 62262  
ambient air temperature for operation -35...70 °C  
ambient air temperature for storage -55...85 °C  
 
Offer Sustainability

Hide
Sustainable offer status Green Premium product  
RoHS (date code: YYWW) Compliant - since 0819 - Schneider Electric declaration of conformity  
REACh Reference not containing SVHC above the threshold  
Product environmental profile Available PDF image  download Product environmental
Product end of life instructions Available PDF image  download End of life manual