MG6C18
Powerpact 4 - panelboard - 630A - 18 ways - 3P - Style D
Main

Hide
range PowerPact  
product or component type Panelboard  
product name PowerPact 4  
device application Distribution  
colour Cream RAL 9001  
provided equipment End cover
Removable bottom gland plate
 
 
Complementary

Hide
[In] rated current 630 A  
number of ways 18 3P
54 1P
 
[Ue] rated operational voltage 415 V 50 Hz AC  
breaking capacity 36 kA AC 1 s  
enclosure material Steel epoxy-polyester powder  
thickness 1.2 mm cover
1.6 mm enclosure
 
cable entry Bottom main  
device mounting Wall mounted  
height 1808 mm  
width 850 mm  
depth 260 mm  
horizontal fixing centres 710 mm  
vertical fixing centres 1665 mm  
 
Environment

Hide
IP degree of protection IP3x  
standards BS EN 60439-1  
 
Offer Sustainability

Hide
Sustainable offer status Not Green Premium product  
RoHS (date code: YYWW) Will be Compliant on 1Q2019