MGP0801L2
Powerpact 4 - Molded Case Circuit Breaker - 1P - 80A - 230 V - L2
Main

Hide
range PowerPact  
product name PowerPact 4  
product or component type Circuit breaker  
device application Distribution  
poles description 1P  
 
Complementary

Hide
[In] rated current 80 A 40 °C  
[Ue] rated operational voltage 230 V  
breaking capacity 25 kA  
number of modules 1 35 mm  
phase connection L2  
 
Environment

Hide
standards BS EN 60947-2  
thermal protection adjustment range 56...80 A  
 
Offer Sustainability

Hide
Sustainable offer status Not Green Premium product  
RoHS (date code: YYWW) Will not be Compliant