MGP1004X
Powerpact 4 - Molded Case Circuit Breaker - 3P + N - 100A - 415 V -
Main

Hide
range PowerPact  
product name PowerPact 4  
product or component type Circuit breaker  
device application Distribution  
poles description 3P + N  
 
Complementary

Hide
[In] rated current 100 A 40 °C  
[Ue] rated operational voltage 415 V  
breaking capacity 36 kA  
number of modules 4 35 mm  
product destination 250 A powerboard
250 A panelboard
400/630 A panelboard
 
 
Environment

Hide
standards BS EN 60947-2  
thermal protection adjustment range 70...100 A  
 
Offer Sustainability

Hide
Sustainable offer status Not Green Premium product