MGP2504NAX
switch disconnector - 4P - 250A - for 250 A powerboard
Main

Hide
range PowerPact  
product name PowerPact 4  
product or component type Switch disconnector  
device application Isolation  
poles description 4P  
 
Complementary

Hide
location of connection Incomer  
network type AC  
network frequency 50/60 Hz  
[Ie] rated operational current 250 A AC 50/60 Hz 415 V  
control type Toggle switch  
mounting mode Fixed  
[Ue] rated operational voltage 415 V AC 50 Hz  
product destination 250 A powerboard
250 A panelboard
400/630 A panelboard
 
 
Environment

Hide
standards BS EN 60947-2  
 
Offer Sustainability

Hide
Sustainable offer status Not Green Premium product