MGU3.530.18

Main

[TAG[ hide ]]
range Unica  
aesthetic name Unica KNX  
device application Control  
product or component type Switch  
device presentation Mechanism  
bus type KNX  
switch function 1-pole 2-way  
colour tint White  
 
Complementary

[TAG[ hide ]]
rated current 10 A, 24 V DC  
insulation resistance > 5 MOhm @500 V  
dielectric strength 2000 V  
actuator Push-button  
number of modules 2 modules  
pilot light Blue LED : 1 mA (temperature : 15 °C)  
connections - terminals Screwless terminals  
cable cross section 0...2.5 mm² (rigid)
0...2.5 mm² (flexible)
 
material Plastic  
device mounting Flush  
fixing mode Clip-in  
depth 38 mm  
embedding depth 13 mm  
ambient air temperature for operation -5...45 °C  
standards EMC directive
EN 60669-1
LV directive
 
 
Environment

[TAG[ hide ]]
IP degree of protection IP20  
environmental characteristic Acetone
Alcohol
Ammonia
Bleach
Liquid soap
Oil
Petrol
UV resistant
Window-cleaning fluid
 
environmental health and issues Halogen free  
 
Offer Sustainability

[TAG[ hide ]]
Green Premium product Green Premium product  
Compliant - since 1426 - Schneider Electric declaration of conformity Compliant - since 1426 - Schneider Electric declaration of conformity  
Reference not containing SVHC above the threshold Reference not containing SVHC above the threshold  
Need no specific recycling operations Need no specific recycling operations