NSYMM36
Plain mounting plate H300xW600mm made of galvanised sheet steel
Main

Hide
range Spacial  
accessory / separate part category Mounting accessory  
product or component type Mounting plate  
device application Multi-purpose  
enclosure nominal dimensions  
mounting location Step slide
Direct fixing on backstuds
 
mounting plate description Plain  
range compatibility Spacial CRN
Spacial S3D
Spacial S3X
Thalassa PLM
 
quantity per set Set of 1  
material Galvanised steel  
 
Complementary

Hide
fixing mode Screwed on backstuds - screw type M8
By fixing element
 
permanent permissible load 60 kg  
height 250 mm  
width 550 mm  
depth 125 mm  
thickness 1.8 mm  
product weight 1.93 kg  
 
Offer Sustainability

Hide
Sustainable offer status Green Premium product  
RoHS (date code: YYWW) Compliant - since 0940 - Schneider Electric declaration of conformity  
REACh Reference not containing SVHC above the threshold  
Product environmental profile Available PDF image  download Product environmental
Product end of life instructions Need no specific recycling operations