NSYPFPLM
set of 4 polyamid wall mounting lugs for PLM3025 to 108
Main

Hide
range Thalassa  
accessory / separate part category Fixing accessory  
product or component type Wall fixing support  
device application Multi-purpose  
enclosure nominal dimensions  
mounting location Top and bottom, on rear of the enclosure  
range compatibility Thalassa PLM  
device composition Fixing screws
4 x lug
 
 
Complementary

Hide
material Polyamide 6 with 30 % fibre glass  
fixing mode Screwed - from the outside location  
permanent permissible load 100 kg horizontal position
200 kg vertical position
 
height 20 mm  
width 130 mm  
depth 140 mm  
 
Offer Sustainability

Hide
Sustainable offer status Green Premium product  
RoHS (date code: YYWW) Compliant - since 0940 - Schneider Electric declaration of conformity  
REACh Reference not containing SVHC above the threshold  
Product environmental profile Available PDF image  download Product environmental
Product end of life instructions Need no specific recycling operations