NSYPMM1827
Metallic mounting plate for PLS box 18x27cm
Main

Hide
range Thalassa  
accessory / separate part category Mounting accessory  
product or component type Mounting plate  
device application Multi-purpose  
enclosure nominal dimensions  
mounting location Back inserts  
mounting plate description Plain  
range compatibility Thalassa PLS  
device composition 1 mounting plate  
material Galvanised steel  
 
Complementary

Hide
fixing mode By screws - screw type M6 - on back inserts location  
permanent permissible load 150 kg  
height Nominal : 180 mm  
width Nominal : 270 mm  
 
Offer Sustainability

Hide
Sustainable offer status Green Premium product  
RoHS (date code: YYWW) Compliant - since 0940 - Schneider Electric declaration of conformity  
REACh Reference not containing SVHC above the threshold  
Product environmental profile Available PDF image  download Product environmental
Product end of life instructions Need no specific recycling operations