NSYSFEB
set of 4 Spacial SF M12 lifting eyebolt - galvanized cast steel
Main

Hide
range Spacial  
accessory / separate part category Lifting accessory  
product or component type Lifting eye  
device application Multi-purpose  
mounting location Enclosure top  
mounting support Directly in the axis of the uprights  
range compatibility Spacial SFHD
Spacial SF
Prisma PH
Spacial SFM
 
device composition 4 eyebolt  
quantity per set Set of 1  
 
Complementary

Hide
material Cast steel  
surface finish Galvanized  
fixing mode Screwed  
permanent permissible load 1360 kg slinging at 60°  
height 62.5 mm  
width 55 mm  
depth 24 mm  
diameter 29 mm  
ISO thread M12  
 
Offer Sustainability

Hide
Sustainable offer status Green Premium product  
RoHS (date code: YYWW) Compliant - since 0940 - Schneider Electric declaration of conformity  
REACh Reference not containing SVHC above the threshold  
Product environmental profile Available PDF image  download Product environmental
Product end of life instructions Need no specific recycling operations