XACS101
spring return contact block - 1 NO - base mounting
Main

Hide
range of product Harmony XAC  
product or component type Contact block  
component name XACS  
electrical circuit type Control circuit  
contact block type Single  
type of operator Spring return  
product compatibility XACA  
contacts type and composition 1 NO  
mounting of block Base mounting  
contact operation Slow-break  
 
Complementary

Hide
connections - terminals Screw clamp terminals, connection capacity: 1 x 0.5...1 x 2.5 mm² without cable end
Screw clamp terminals, connection capacity: 1 x 0.5...2 x 1.5 mm² with cable end
 
mechanical durability 1000000 cycles  
contact code designation A600 AC-15, Ue = 240 V, Ie = 3 A conforming to IEC 60947-5-1 appendix A
A600 AC-15, Ue = 600 V, Ie = 1.2 A conforming to IEC 60947-5-1 appendix A
Q600 DC-13, Ue = 250 V, Ie = 0.27 A conforming to IEC 60947-5-1 appendix A
Q600 DC-13, Ue = 600 V, Ie = 0.1 A conforming to IEC 60947-5-1 appendix A
 
[Ithe] conventional enclosed thermal current 10 A  
[Ui] rated insulation voltage 600 V (degree of pollution: 3) conforming to IEC 60947-1  
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947-1  
resistance across terminals <= 25 MOhm  
operating force 10 N  
short-circuit protection 10 A fuse protection by cartridge fuse type gG  
rated operational power in W 40 W DC-13 for 1000000 cycles, operating rate = 60 cyc/mn at 120 V, load factor = 0.5 (inductive load) conforming to IEC 60947-5-1 appendix C
48 W DC-13 for 1000000 cycles, operating rate = 60 cyc/mn at 48 V, load factor = 0.5 (inductive load) conforming to IEC 60947-5-1 appendix C
65 W DC-13 for 1000000 cycles, operating rate = 60 cyc/mn at 24 V, load factor = 0.5 (inductive load) conforming to IEC 60947-5-1 appendix C
 
terminals description ISO n°1 (13-14)NO  
product weight 0.03 kg  
 
Environment

Hide
standards EN/IEC 60947-5-1
UL 508
CSA C22.2 No 14
 
ambient air temperature for operation -25...70 °C  
ambient air temperature for storage -40...70 °C  
vibration resistance 15 gn (f = 10...500 Hz) conforming to IEC 60068-2-6  
shock resistance 100 gn conforming to IEC 60068-2-27  
overvoltage category Class II conforming to IEC 61140