XS7G12PC440
inductive sensor XS7 12x40x26 - plastic - Sn2mm - 12..48VDC - cable 2m
Main

Hide
range of product OsiSense XS  
series name General purpose  
sensor type Inductive proximity sensor  
product specific application -  
sensor name XS7  
sensor design Form 12 x 40 x 26  
size 26 mm  
body type Fixed  
enclosure material Plastic  
type of output signal Discrete  
wiring technique 4-wire  
[Sn] nominal sensing distance 2 mm  
discrete output function 1 NO or 1 NC programmable  
discrete output type PNP  
electrical connection Cable  
cable length 2 m  
wire insulation material PVC  
[Us] rated supply voltage 12...48 V DC  
switching capacity in mA <= 200 mA with overload and short-circuit protection  
IP degree of protection IP67 conforming to IEC 60529  
 
Complementary

Hide
detection face Lateral  
detector flush mounting acceptance Flush mountable  
material Plastic  
front material Plastic  
operating zone 0...1.6 mm  
differential travel 3...20% of Sr  
repeat accuracy <= 10% of Sr  
output circuit type DC  
cable composition 4 x 0.34 mm²  
status LED 1 LED yellow for output state  
supply voltage limits 10...58 V DC  
switching frequency <= 2000 Hz  
voltage drop <= 2.6 V at closed state  
current consumption 0...10 mA at no-load  
delay first up <= 4 ms  
delay response <= 0.5 ms  
delay recovery <= 1 ms  
marking CE  
depth 26 mm  
height 40 mm  
width 12 mm  
 
Environment

Hide
product certifications CCC
CSA
UL
 
ambient air temperature for operation -25...70 °C  
ambient air temperature for storage -40...85 °C  
vibration resistance 25 gn amplitude = +/- 2 mm (f = 10...55 Hz) conforming to IEC 60068-2-6  
shock resistance 50 gn for 11 ms conforming to IEC 60068-2-27  
 
Offer Sustainability

Hide
Sustainable offer status Not Green Premium product  
RoHS (date code: YYWW) Compliant - since 0836 - Schneider Electric declaration of conformity  
Product environmental profile Available PDF image  download Product environmental
Product end of life instructions Need no specific recycling operations