XUM9APCNM8
photo-electric sensor - XUM - polarised - Sn 5m - 12..24VDC - M8
Main

Hide
range of product OsiSense XU  
series name General purpose single mode  
electronic sensor type Photo-electric sensor  
sensor name XUM  
sensor design Miniature  
detection system Polarised reflex  
material Plastic  
type of output signal Discrete  
supply circuit type DC  
wiring technique 3-wire  
discrete output type PNP  
discrete output function 1 NO or 1 NC programmable  
electrical connection 1 male connector M8, 4 pins  
product specific application -  
emission Red polarised reflex  
[Sn] nominal sensing distance 5 m polarised reflex need reflector XUZC50  
 
Complementary

Hide
enclosure material PBT  
lens material PMMA  
output type Solid state  
wire insulation material PVC  
status LED 1 LED (green) for instability
1 LED (orange) for output state
 
[Us] rated supply voltage 12...24 V DC with reverse polarity protection  
supply voltage limits 10...30 V DC  
switching capacity in mA <= 100 mA (overload and short-circuit protection)  
switching frequency <= 1000 Hz  
voltage drop <= 2 V (closed state)  
current consumption <= 10 mA (no-load)  
delay first up < 100 ms  
delay response < 1 ms  
delay recovery 0.5 ms  
setting-up Sensitivity adjustment by potentiometer  
depth 20 mm  
height 33 mm  
length 11 mm  
width 11 mm  
product weight 0.02 kg  
 
Environment

Hide
product certifications CE
CURus
 
ambient air temperature for operation -25...55 °C  
ambient air temperature for storage -30...70 °C  
immunity to ambient light 3000 lux with natural light
3000 lux with incandescent light
 
vibration resistance 20 gn, amplitude = +/- 1.5 mm (f = 10...500 Hz) conforming to IEC 60068-2-6  
shock resistance 50 gn (duration = 11 ms) conforming to IEC 60068-2-27  
IP degree of protection IP67 conforming to IEC 60529  
 
Offer Sustainability

Hide
Sustainable offer status Not Green Premium product  
RoHS (date code: YYWW) Compliant - since 1152 - Schneider Electric declaration of conformity