LE2D955V7A59
TeSys LE - enclosed DOL reversing starter - 95 A - 400 V AC coil - neutral term
Main

Hide
range TeSys  
product name TeSys LE  
device short name LE2D  
product or component type Enclosed DOL reversing starter  
device application Standard  
utilisation category AC-3  
device composition Neutral terminal
Reversing contactor
Thermal overload relay to be ordered separately
 
[Ie] rated operational current 95 A AC-3  
motor power kW 25 kW at 220/230 V AC 50/60 Hz
45 kW at 380/400 V AC 50/60 Hz
45 kW at 415 V AC 50/60 Hz
45 kW at 440 V AC 50/60 Hz
45 kW at 660/690 V AC 50/60 Hz
55 kW at 500 V AC 50/60 Hz
 
[Ithe] conventional enclosed thermal current 95 A  
[Uc] control circuit voltage 400 V AC 50/60 Hz  
control type Push-button reset blue R  
 
Complementary

Hide
cable entry number 2 cable entry : 1 Pg 13 + 1 Pg 36 top
2 cable entry : 1 ISO20 + 1 ISO40 top
3 cable entry : 1 Pg 13 + 2 Pg 36 bottom
3 cable entry : 1 ISO20 + 2 ISO40 bottom
 
width 367 mm  
height 287 mm  
depth 194 mm  
product weight 7 kg  
 
Environment

Hide
material Sheet steel  
IP degree of protection IP55 conforming to IEC 60529  
IK degree of protection IK07 conforming to IEC 60529  
standards IEC 60947-4-1  
ambient air temperature for operation -5...40 °C  
environmental characteristic Standard environment