RSB2A080BD
interface plug-in relay - Zelio RSB - 2 C/O - 24 V DC - 8 A
Main

Hide
range of product Zelio Relay  
series name Interface relay  
product or component type Plug-in relay  
device short name RSB  
contacts type and composition 2 C/O  
contact operation Standard  
[Uc] control circuit voltage 24 V DC  
[Ithe] conventional enclosed thermal current 8 A at -40...40 °C  
status LED Without  
control type Without push-button  
sale per indivisible quantity 10  
 
Complementary

Hide
shape of pin Flat (PCB type)  
average resistance 1440 Ohm (DC) at 20 °C +/- 10 %  
[Ue] rated operational voltage 16.8...36 V DC  
[Ui] rated insulation voltage 400 V conforming to EN/IEC 60947  
[Uimp] rated impulse withstand voltage 3.6 kV conforming to IEC 61000-4-5  
contacts material Silver alloy (AgNi)  
[Ie] rated operational current 4 A, NC (AC-1/DC-1) conforming to IEC
8 A, NO (AC-1/DC-1) conforming to IEC
 
minimum switching current 100 mA  
maximum switching voltage 250 V DC conforming to IEC  
switching voltage 5 V  
maximum switching capacity 2000 VA/224 W  
load current 8 A at 250 V AC
8 A at 28 V DC
 
minimum switching capacity 500 mW at 100 mA / 5 V  
operating rate <= 600 cycles/hour under load
<= 18000 cycles/hour no-load
 
mechanical durability 30000000 cycles  
electrical durability 100000 cycles (8 A at 250 V, AC-1) NO
100000 cycles (4 A at 250 V, AC-1) NC
 
operating time 20 ms operating
20 ms reset
 
marking CE  
average coil consumption 0.45 W DC  
drop-out voltage threshold >= 0.1 Uc DC  
safety reliability data B10d = 100000  
protection category RT I  
operating position Any position  
product weight 0.014 kg  
device presentation Complete product  
 
Environment

Hide
dielectric strength 1000 V AC between contacts
2500 V AC between poles
5000 V AC between coil and contact
 
standards EN/IEC 61810-1
UL 508
CSA C22.2 No 14
 
product certifications CSA
UL
EAC
 
ambient air temperature for storage -40...85 °C  
vibration resistance +/- 1 mm (f = 10...55 Hz) conforming to EN/IEC 60068-2-6  
IP degree of protection IP40 conforming to EN/IEC 60529  
shock resistance 10 gn for11 ms not operating conforming to EN/IEC 60068-2-27
5 gn for11 ms in operation conforming to EN/IEC 60068-2-27
 
ambient air temperature for operation -40...85 °C (DC)