XS4P12PC410D
inductive sensor XS4 M12 - L48mm - PPS - Sn4mm - 12..24VDC - M12
Main

Hide
range of product OsiSense XS  
series name General purpose  
sensor type Inductive proximity sensor  
device application Mobile equipment  
sensor name XS4  
sensor design Cylindrical M12  
size 48 mm  
body type Fixed  
detector flush mounting acceptance Non flush mountable  
material Plastic  
type of output signal Discrete  
wiring technique 4-wire  
[Sn] nominal sensing distance 4 mm  
discrete output function 1 NO + 1 NC  
output circuit type DC  
discrete output type PNP  
electrical connection M12 male connector, 4 pins  
[Us] rated supply voltage 12...24 V DC with reverse polarity protection  
switching capacity in mA <= 200 mA with overload and short-circuit protection  
IP degree of protection IP67 conforming to IEC 60529  
 
Complementary

Hide
safety level SILCL 2 conforming to IEC 62061
PL = d conforming to EN/ISO 13849-1
SIL 2 conforming to EN/IEC 61508
 
safety reliability data MTTFd = 1810 years
PFHd = 62.9E-9 1/h
SFF = 92 %
DC = 75 % with appropriate safety controller
 
service life 20 yr  
thread type M12 x 1  
detection face Frontal  
front material PPS  
enclosure material PPS  
operating zone 0...3.2 mm  
differential travel 1...15% of Sr  
status LED 1 LED (yellow) for output state  
supply voltage limits 10...36 V DC  
switching frequency <= 5000 Hz  
voltage drop <= 2 V (closed  
current consumption 0...10 mA (no-load)  
delay first up <= 5 ms  
delay response <= 0.1 ms  
delay recovery <= 0.1 ms  
marking CE  
threaded length 29 mm  
height 18 mm  
length 48 mm  
product weight 0.02 kg  
 
Environment

Hide
standards EN/ISO 13849-1
IEC 62061
 
product certifications CSA
UL
 
ambient air temperature for operation -25...70 °C  
ambient air temperature for storage -40...85 °C  
vibration resistance 25 gn, amplitude: +/- 2 mm (f = 10...55 Hz) conforming to IEC 60068-2-6  
shock resistance 50 gn (duration = 11 ms) conforming to IEC 60068-2-27  
 
Offer Sustainability

Hide
Sustainable offer status Green Premium product  
RoHS (date code: YYWW) Compliant - since 0840 - Schneider Electric declaration of conformity  
REACh Reference not containing SVHC above the threshold  
Product environmental profile Available PDF image  download Product environmental
Product end of life instructions Available PDF image  download End of life manual