XS518B1NBM12
inductive sensor XS5 M18 - L50mm - brass - Sn5mm - 12..24VDC - M12
Main

Hide
range of product OsiSense XS  
series name General purpose  
sensor type Inductive proximity sensor  
device application -  
sensor name XS5  
sensor design Cylindrical M18  
size 50 mm  
body type Fixed  
detector flush mounting acceptance Flush mountable  
material Metal  
type of output signal Discrete  
wiring technique 3-wire  
[Sn] nominal sensing distance 5 mm  
discrete output function 1 NC  
output circuit type DC  
discrete output type NPN  
electrical connection Male connector M12 4 pins  
[Us] rated supply voltage 12...24 V DC with reverse polarity protection  
switching capacity in mA <= 200 mA DC with overload and short-circuit protection  
IP degree of protection IP67 conforming to IEC 60529
IP69K conforming to DIN 40050
 
 
Complementary

Hide
thread type M18 x 1  
detection face Frontal  
front material PPS  
enclosure material Nickel plated brass  
operating zone 0...4 mm  
differential travel 1...15% of Sr  
status LED 1 LED (yellow) for output state  
supply voltage limits 10...36 V DC  
switching frequency <= 2000 Hz  
voltage drop <= 2 V, closed state  
current consumption <= 10 mA (no-load)  
delay first up <= 10 ms  
delay response <= 0.15 ms  
delay recovery <= 0.35 ms  
marking CE  
threaded length 28 mm  
height 18 mm  
length 50 mm  
product weight 0.06 kg  
 
Environment

Hide
product certifications CSA
UL
 
ambient air temperature for operation -25...70 °C  
ambient air temperature for storage -40...85 °C  
vibration resistance 25 gn, amplitude: +/- 2 mm (f = 10...55 Hz) conforming to IEC 60068-2-6  
shock resistance 50 gn (duration = 11 ms) conforming to IEC 60068-2-27  
 
Offer Sustainability

Hide
Sustainable offer status Green Premium product  
RoHS (date code: YYWW) Compliant - since 0839 - Schneider Electric declaration of conformity  
REACh Reference not containing SVHC above the threshold  
Product environmental profile Available PDF image  download Product environmental
Product end of life instructions Available PDF image  download End of life manual