XS630B1MAL2
inductive sensor XS6 M30 - L62mm - brass - Sn15mm - 24..240VAC/DC - cable 2m
Main

Hide
range of product OsiSense XS  
series name General purpose  
sensor type Inductive proximity sensor  
device application -  
sensor name XS6  
sensor design Cylindrical M30  
size 62 mm  
body type Fixed  
detector flush mounting acceptance Flush mountable  
material Metal  
type of output signal Discrete  
wiring technique 2-wire  
[Sn] nominal sensing distance 15 mm  
discrete output function 1 NO  
output circuit type AC/DC  
electrical connection Cable  
cable length 2 m  
[Us] rated supply voltage 24...240 V AC/DC (50/60 Hz)  
switching capacity in mA 5...200 mA DC
5...300 mA AC
 
IP degree of protection IP68 double insulation conforming to IEC 60529
IP69K conforming to DIN 40050
 
 
Complementary

Hide
thread type M30 x 1.5  
detection face Frontal  
front material PPS  
enclosure material Nickel plated brass  
operating zone 0...12 mm  
differential travel 1...15% of Sr  
cable composition 2 x 0.34 mm²  
wire insulation material PvR  
status LED 1 LED (yellow) for output state  
supply voltage limits 20...264 V AC/DC  
residual current <= 0.8 mA, open state  
switching frequency <= 25 Hz AC
<= 500 Hz DC
 
voltage drop <= 5.5 V, closed state  
delay first up <= 25 ms  
delay response <= 0.5 ms  
delay recovery <= 2 ms  
marking CE  
threaded length 52 mm  
length 62 mm  
product weight 0.205 kg  
 
Environment

Hide
product certifications CSA
UL
 
ambient air temperature for operation -25...70 °C  
ambient air temperature for storage -40...85 °C  
vibration resistance 25 gn, amplitude: +/- 2 mm (f = 10...55 Hz) conforming to IEC 60068-2-6  
shock resistance 50 gn (duration = 11 ms) conforming to IEC 60068-2-27  
 
Offer Sustainability

Hide
Sustainable offer status Green Premium product  
RoHS (date code: YYWW) Compliant - since 0814 - Schneider Electric declaration of conformity  
REACh Reference not containing SVHC above the threshold  
Product environmental profile Available PDF image  download Product environmental
Product end of life instructions Available PDF image  download End of life manual