XS8E1A1NAL2
inductive sensor XS8 26x26x13 - PBT - Sn15mm - 12..24VDC - cable 2m
Main

Hide
range of product OsiSense XS  
series name General purpose  
sensor type Inductive proximity sensor  
device application -  
sensor name XS8  
sensor design Flat form 26 x 26 x 13  
size 13 mm  
body type Fixed  
detector flush mounting acceptance Non flush mountable  
material Plastic  
enclosure material PBT  
type of output signal Discrete  
wiring technique 3-wire  
[Sn] nominal sensing distance 10 mm flush mountable
15 mm non flush mountable
 
discrete output function 1 NO  
output circuit type DC  
discrete output type NPN  
electrical connection Cable  
cable length 2 m  
[Us] rated supply voltage 12...24 V DC with reverse polarity protection  
switching capacity in mA <= 100 mA DC with overload and short-circuit protection  
IP degree of protection IP68 double insulation conforming to IEC 60529  
 
Complementary

Hide
detection face Frontal  
front material PBT  
fine adjustment zone 5...10 mm flush mountable
5...15 mm non flush mountable
 
differential travel 1...15% of Sr  
cable composition 3 x 0.34 mm²  
wire insulation material PvR  
supply voltage limits 10...36 V DC  
residual current <= 1.5 mA for open state  
switching frequency <= 2000 Hz  
voltage drop <= 2 V at closed state  
current consumption <= 10 mA at no-load  
delay first up <= 10 ms  
delay response <= 0.3 ms  
delay recovery <= 0.8 ms  
marking CE  
depth 13 mm  
height 26 mm  
width 26 mm  
product weight 0.075 kg  
 
Environment

Hide
product certifications CSA
UL
Ecolab
 
ambient air temperature for operation -25...70 °C  
ambient air temperature for storage -40...85 °C  
vibration resistance 25 gn amplitude = +/- 2 mm (f = 10...55 Hz) conforming to IEC 60068-2-6  
shock resistance 50 gn for 11 ms conforming to IEC 60068-2-27  
 
Offer Sustainability

Hide
Sustainable offer status Green Premium product  
RoHS (date code: YYWW) Compliant - since 1136 - Schneider Electric declaration of conformity  
REACh Reference not containing SVHC above the threshold  
Product environmental profile Available PDF image  download Product environmental
Product end of life instructions Need no specific recycling operations