XS9D111A1M12
inductive sensor XS9 80x80x26 - PBT - Sn40mm - 24VDC - M12
Main

Hide
range of product OsiSense XS  
series name Application  
sensor type Inductive proximity sensor  
device application -  
sensor name XS9  
sensor design Flat form 80 x 80 x 26  
size 26 mm  
body type Fixed  
detector flush mounting acceptance Flush mountable  
material Plastic  
enclosure material PBT  
type of output signal Analogue  
wiring technique 2-wire  
[Sn] nominal sensing distance 40 mm  
discrete output function 1 NO  
output circuit type DC  
analogue output range 0...10 V  
electrical connection 4 pins M12 male connector  
[Us] rated supply voltage 24 V DC  
IP degree of protection IP67 double insulation conforming to IEC 60529  
 
Complementary

Hide
detection face Frontal  
front material PBT  
operating zone 5...40 mm  
repeat accuracy <= 3% of Sr  
linearity error +/- 1 V  
status LED Without  
supply voltage limits 15...36 V DC  
switching frequency <= 100 Hz  
current consumption 0...4 mA at no-load  
output current drift <= 10 %  
marking CE  
depth 26 mm  
height 80 mm  
width 80 mm  
 
Environment

Hide
product certifications CSA
UL
Ecolab
 
ambient air temperature for operation -25...70 °C  
ambient air temperature for storage -40...85 °C  
vibration resistance 25 gn amplitude = +/- 2 mm (f = 10...55 Hz) conforming to IEC 60068-2-6  
shock resistance 50 gn for 11 ms conforming to IEC 60068-2-27  
 
Offer Sustainability

Hide
Sustainable offer status Not Green Premium product  
RoHS (date code: YYWW) Compliant - since 1104 - Schneider Electric declaration of conformity