Add to favorites
|
Help
Historic
XUB9BNBNL2
XUB9BNBNL2
photo-electric sensor - XUB - polarised - Sn 2m - 12..24VDC - cable 2m
Download your XUB9BNBNL2 datasheet
Change your selection
Discover other products & accessories
Discover your Schneider Electric tools
Characteristics
|
Dimensions Drawings
|
Connections and Schema
|
Performance Curves
|
Documents & Downloads
Main
Hide
range of product
OsiSense XU
series name
General purpose single mode
electronic sensor type
Photo-electric sensor
sensor name
XUB
sensor design
Cylindrical M18
detection system
Polarised reflex
material
Metal
line of sight type
Axial
type of output signal
Discrete
supply circuit type
DC
wiring technique
3-wire
discrete output type
NPN
discrete output function
1 NC
electrical connection
Cable
cable length
2 m
product specific application
-
emission
Red polarised reflex
[Sn] nominal sensing distance
2 m polarised reflex need reflector XUZC50
 
Complementary
Hide
enclosure material
Nickel plated brass
lens material
PMMA
maximum sensing distance
3 m polarised reflex
output type
Solid state
add on output
Without
wire insulation material
PvR
status LED
1 LED (yellow) for output state
[Us] rated supply voltage
12...24 V DC with reverse polarity protection
supply voltage limits
10...36 V DC
switching capacity in mA
<= 100 mA (overload and short-circuit protection)
switching frequency
<= 500 Hz
voltage drop
1.5 V (closed state)
current consumption
35 mA (no-load)
delay first up
< 15 ms
delay response
< 1 ms
delay recovery
< 1 ms
setting-up
Without sensitivity adjustment
diameter
18 mm
length
62 mm
product weight
0.05 kg
 
Environment
Hide
product certifications
CE
CSA
UL
ambient air temperature for operation
-25...55 °C
ambient air temperature for storage
-40...70 °C
vibration resistance
7 gn, amplitude = +/- 1.5 mm (f = 10...55 Hz) conforming to IEC 60068-2-6
shock resistance
30 gn (duration = 11 ms) conforming to IEC 60068-2-27
IP degree of protection
IP65 double insulation conforming to IEC 60529
IP67 double insulation conforming to IEC 60529
 
Offer Sustainability
Hide
Sustainable offer status
Not Green Premium product
RoHS (date code: YYWW)
Compliant - since 0901 - Schneider Electric declaration of conformity
REACh
Reference not containing SVHC above the threshold