XUK5ANBNM12
photo-electric sensor - XUK - diffuse - Sn 1m - 12..24VDC - M12
Main

Hide
range of product OsiSense XU  
series name General purpose single mode  
electronic sensor type Photo-electric sensor  
sensor name XUK  
sensor design Compact 50 x 50  
detection system Diffuse  
material Plastic  
type of output signal Discrete  
supply circuit type DC  
wiring technique 3-wire  
discrete output type NPN  
discrete output function 1 NC  
electrical connection 1 male connector M12, 4 pins  
product specific application -  
emission Infrared diffuse  
[Sn] nominal sensing distance 1 m diffuse  
 
Complementary

Hide
enclosure material PBT  
lens material PMMA  
maximum sensing distance 1.5 m diffuse  
output type Solid state  
wire insulation material PVC  
status LED 1 LED (yellow) for output state  
[Us] rated supply voltage 12...24 V DC  
switching capacity in mA <= 100 mA (overload and short-circuit protection)  
switching frequency <= 250 Hz  
voltage drop <= 1.5 V (closed state)  
current consumption <= 35 mA (no-load)  
delay first up < 15 ms  
delay response < 2 ms  
delay recovery < 2 ms  
setting-up Without sensitivity adjustment  
depth 50 mm  
height 50 mm  
width 18 mm  
product weight 0.19 kg  
 
Environment

Hide
product certifications CE
CSA
UL
 
ambient air temperature for operation -25...55 °C  
ambient air temperature for storage -40...70 °C  
vibration resistance 7 gn, amplitude = +/- 1.5 mm (f = 10...55 Hz) conforming to IEC 60068-2-6  
shock resistance 30 gn (duration = 11 ms) conforming to IEC 60068-2-27  
IP degree of protection IP65 double insulation conforming to IEC 60529  
 
Offer Sustainability

Hide
Sustainable offer status Not Green Premium product  
RoHS (date code: YYWW) Compliant - since 0841 - Schneider Electric declaration of conformity  
REACh Reference not containing SVHC above the threshold