Add to favorites
|
Help
Historic
XUK5ARCNL2
XUK5ARCNL2
photo-electric sensor - XUK - diffuse - Sn 1m - 24..240VAC/DC - cable 2m
Download your XUK5ARCNL2 datasheet
Change your selection
Discover other products & accessories
Discover your Schneider Electric tools
Characteristics
|
Dimensions Drawings
|
Connections and Schema
|
Performance Curves
|
Documents & Downloads
Main
Hide
range of product
OsiSense XU
series name
General purpose single mode
electronic sensor type
Photo-electric sensor
sensor name
XUK
sensor design
Compact 50 x 50
detection system
Diffuse
material
Plastic
type of output signal
Discrete
supply circuit type
AC/DC
wiring technique
5-wire
discrete output function
1 C/O
electrical connection
Cable
cable length
2 m
product specific application
-
emission
Infrared diffuse
[Sn] nominal sensing distance
1 m diffuse
 
Complementary
Hide
enclosure material
PBT
lens material
PMMA
maximum sensing distance
1.5 m diffuse
output type
Relay
cable composition
5 x 0.34 mm²
wire insulation material
PVC
cable outer diameter
6 mm
status LED
1 LED (green) for supply
1 LED (yellow) for output state
[Us] rated supply voltage
24...240 V AC/DC
supply voltage limits
20...264 V AC
switching capacity in mA
3 A (cos φ = 1 for 0.5 million cycles at 1 operating cycle per second at 250 V)
switching frequency
<= 20 Hz
current consumption
<= 35 mA (no-load)
power consumption in W
2 W AC
delay first up
< 60 ms
delay response
< 25 ms
delay recovery
< 25 ms
setting-up
Sensitivity adjustment
electrical durability
500000 cycles, cos f = 1, 60 cyc/mn at 250 V
depth
50 mm
height
50 mm
width
18 mm
product weight
0.035 kg
 
Environment
Hide
product certifications
CE
Ecolab
ambient air temperature for operation
-25...55 °C
ambient air temperature for storage
-40...70 °C
vibration resistance
7 gn, amplitude = +/- 1.5 mm (f = 10...55 Hz) conforming to IEC 60068-2-6
shock resistance
30 gn (duration = 11 ms) conforming to IEC 60068-2-27
IP degree of protection
IP65 double insulation conforming to IEC 60529
 
Offer Sustainability
Hide
Sustainable offer status
Not Green Premium product
RoHS (date code: YYWW)
Compliant - since 0841 - Schneider Electric declaration of conformity
Product environmental profile
Available
download Product environmental
Product end of life instructions
Available
download End of life manual