XUX9APBNM12
photo-electric sensor - XUX - polarised - Sn 11m - 12..24VDC - M12
Main

Hide
range of product OsiSense XU  
series name General purpose single mode  
electronic sensor type Photo-electric sensor  
sensor name XUX  
sensor design Compact 92 x 71  
detection system Polarised reflex  
material Plastic  
type of output signal Discrete  
supply circuit type DC  
wiring technique 3-wire  
discrete output type PNP  
discrete output function 1 NC  
electrical connection 1 male connector M12, 4 pins  
product specific application -  
emission Red polarised reflex  
[Sn] nominal sensing distance 11 m polarised reflex need reflector XUZC50  
 
Complementary

Hide
enclosure material PBT  
lens material PMMA  
maximum sensing distance 15 m polarised reflex  
output type Relay  
status LED 1 LED (green) for supply
1 LED (red) for instability
1 LED (yellow) for output state
 
[Us] rated supply voltage 24...120 V AC/DC  
switching capacity in mA 3 A (cos φ = 1 for 0.5 million cycles at 1 operating cycle per second at 150 V)
0.5 A (cos φ = 0.4 for 0.5 million cycles at 1 operating cycle per second at 150 V)
 
switching frequency <= 20 Hz  
voltage drop <= 1.5 V (closed state)  
current consumption <= 35 mA (no-load)  
power consumption in W 2 W AC/DC  
delay first up < 60 ms  
delay response < 25 ms  
delay recovery < 25 ms  
setting-up Sensitivity adjustment  
electrical durability 500000 cycles, cos f = 0.4, 60 cyc/mn at 150 V
500000 cycles, cos f = 1, 60 cyc/mn at 150 V
 
depth 77 mm  
height 92 mm  
width 31 mm  
product weight 0.2 kg  
 
Environment

Hide
product certifications CE  
ambient air temperature for operation -25...55 °C  
ambient air temperature for storage -40...70 °C  
vibration resistance 7 gn, amplitude = +/- 1.5 mm (f = 10...55 Hz) conforming to IEC 60068-2-6  
shock resistance 30 gn (duration = 11 ms) conforming to IEC 60068-2-27  
IP degree of protection IP65 double insulation conforming to IEC 60529
IP67 double insulation conforming to IEC 60529
 
 
Offer Sustainability

Hide
Sustainable offer status Not Green Premium product  
RoHS (date code: YYWW) Compliant - since 1136 - Schneider Electric declaration of conformity  
REACh Reference not containing SVHC above the threshold