ZB4BA234
black flush pushbutton head Ø22 spring return "STOP"
Main

Hide
range of product Harmony XB4  
product or component type Head for non-illuminated push-button  
device short name ZB4  
bezel material Chromium plated metal  
mounting diameter 22 mm  
sale per indivisible quantity 1  
head type Standard  
shape of signaling unit head Round  
type of operator Spring return  
operator profile Black flush, white STOP  
 
Complementary

Hide
CAD overall width 29 mm  
CAD overall height 29 mm  
CAD overall depth 28 mm  
mechanical durability 10000000 cycles  
electrical composition code C15 for 1 contacts using single blocks in front mounting
C15 for 1 contacts using single blocks in front mounting
C11 for 3 contacts using single blocks in front mounting
C1 for 9 contacts using single blocks in front mounting
C2 for 9 contacts using single and double blocks in front mounting
 
 
Environment

Hide
protective treatment TH  
ambient air temperature for storage -40...70 °C  
ambient air temperature for operation -40...70 °C  
overvoltage category Class I conforming to IEC 60536  
IP degree of protection IP67
IP66 conforming to IEC 60529
IP69K
IP69
 
NEMA degree of protection NEMA 13
NEMA 4X
 
IK degree of protection IK06 conforming to IEC 50102  
standards EN/IEC 60947-1
EN/IEC 60947-5-1
EN/IEC 60947-5-4
EN/IEC 60947-5-5
JIS C 4520
UL 508
CSA C22.2 No 14
 
product certifications BV
CSA
DNV
GL
LROS (Lloyds register of shipping)
RINA
UL listed
 
vibration resistance 5 gn (f = 2...500 Hz) conforming to IEC 60068-2-6  
shock resistance 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27