Add to favorites
|
Help
Historic
ZB4BD4
ZB4BD4
black selector switch head Ø22 2-position spring return
Download your ZB4BD4 datasheet
Change your selection
Discover other products & accessories
Discover your Schneider Electric tools
Characteristics
|
Dimensions Drawings
|
Mounting and Clearance
|
Technical Description
|
Documents & Downloads
Main
Hide
range of product
Harmony XB4
product or component type
Head for selector switch
device short name
ZB4
bezel material
Chromium plated metal
mounting diameter
22 mm
head type
Standard
sale per indivisible quantity
1
shape of signaling unit head
Round
type of operator
Spring return right to left
operator profile
Black standard handle
operator position information
2 positions 90°
 
Complementary
Hide
CAD overall width
29 mm
CAD overall height
29 mm
CAD overall depth
44 mm
product weight
0.045 kg
resistance to high pressure washer
7000000 Pa at 55 °C,distance: 0.1 m
mechanical durability
1000000 cycles
electrical composition code
C15 for 1 contacts using single blocks in front mounting
C15 for 1 contacts using single blocks in front mounting
C11 for 3 contacts using single blocks in front mounting
C7 for 4 contacts using single blocks in front mounting
C8 for 4 contacts using single and double blocks in front mounting
C4 for 6 contacts using single and double blocks in front mounting
C5 for 5 contacts using single blocks in front mounting
C6 for 5 contacts using single and double blocks in front mounting
C3 for 6 contacts using single blocks in front mounting
 
Environment
Hide
protective treatment
TH
ambient air temperature for storage
-40...70 °C
ambient air temperature for operation
-40...70 °C
overvoltage category
Class I conforming to IEC 60536
IP degree of protection
IP67 conforming to IEC 60529
IP69K
IP69
NEMA degree of protection
NEMA 13
NEMA 4X
IK degree of protection
IK06 conforming to IEC 50102
standards
EN/IEC 60947-1
EN/IEC 60947-5-1
EN/IEC 60947-5-4
EN/IEC 60947-5-5
JIS C 4520
UL 508
CSA C22.2 No 14
product certifications
BV
CSA
DNV
GL
LROS (Lloyds register of shipping)
RINA
UL listed
vibration resistance
5 gn (f = 2...500 Hz) conforming to IEC 60068-2-6
shock resistance
30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27