ZB4BV063
blue pilot light head Ø22 with plain lens for integral LED
Main

Hide
range of product Harmony XB4  
product or component type Head for pilot light  
product compatibility Integral LED  
device short name ZB4  
bezel material Chromium plated metal  
mounting diameter 22 mm  
sale per indivisible quantity 1  
head type Standard  
shape of signaling unit head Round  
cap/operator or lens colour Blue  
operator additional information With plain lens  
 
Complementary

Hide
CAD overall width 29 mm  
CAD overall height 29 mm  
CAD overall depth 30 mm  
product weight 0.026 kg  
resistance to high pressure washer 7000000 Pa at 55 °C,distance: 0.1 m  
electrical composition code P1 in front mounting with integral LED
P2 in front mounting with integral LED and transformer
 
 
Environment

Hide
protective treatment TH  
ambient air temperature for storage -40...70 °C  
ambient air temperature for operation -40...70 °C  
overvoltage category Class I conforming to IEC 60536  
IP degree of protection IP67
IP66 conforming to IEC 60529
IP69K
IP69
 
NEMA degree of protection NEMA 13
NEMA 4X
 
IK degree of protection IK06 conforming to IEC 50102  
standards EN/IEC 60947-1
EN/IEC 60947-5-1
EN/IEC 60947-5-4
EN/IEC 60947-5-5
JIS C 4520
UL 508
CSA C22.2 No 14
 
vibration resistance 5 gn (f = 2...500 Hz) conforming to IEC 60068-2-6  
shock resistance 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27