ZB4BVM5
orange light block with body/fixing collar integral LED 230...240V
Main

Hide
range of product Harmony XB4  
product or component type Complete body/light block assembly  
device short name ZB4  
fixing collar material Zamak  
sale per indivisible quantity 1  
connections - terminals Screw clamp terminals : <= 2 x 1.5 mm² with cable end
Screw clamp terminals : >= 1 x 0.22 mm² without cable end
 
light source Protected LED  
bulb base Integral LED  
light source colour Orange  
[Us] rated supply voltage 230...240 V AC, 50/60 Hz  
 
Complementary

Hide
CAD overall width 30 mm  
CAD overall height 47 mm  
CAD overall depth 37 mm  
terminals description ISO n°1 (X1-X2)PL  
product weight 0.054 kg  
tightening torque 0.8...1.2 N.m conforming to EN 60947-1  
shape of screw head Cross head compatible with Philips no 1 screwdriver
Cross head compatible with pozidriv No 1 screwdriver
Slotted head compatible with flat Ø 4 mm screwdriver
Slotted head compatible with flat Ø 5.5 mm screwdriver
 
[Ui] rated insulation voltage 600 V (degree of pollution: 3) conforming to EN 60947-1  
[Uimp] rated impulse withstand voltage 6 kV conforming to EN 60947-1  
signalling type Steady  
supply voltage limits 195...264 V AC  
current consumption 14 mA  
service life 100000 h at rated voltage and 25 °C  
surge withstand 1 kV conforming to IEC 61000-4-5  
 
Environment

Hide
protective treatment TH  
ambient air temperature for storage -40...70 °C  
ambient air temperature for operation -40...70 °C  
electrical shock protection class Class I conforming to IEC 60536  
standards EN/IEC 60947-1
EN/IEC 60947-5-1
EN/IEC 60947-5-4
EN/IEC 60947-5-5
JIS C 4520
UL 508
CSA C22.2 No 14
 
product certifications BV
CSA
DNV
GL
LROS (Lloyds register of shipping)
RINA
UL listed
 
vibration resistance 5 gn (f = 2...500 Hz) conforming to IEC 60068-2-6  
shock resistance 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
 
resistance to fast transients 2 kV conforming to IEC 61000-4-4  
resistance to electromagnetic fields 10 V/m conforming to IEC 61000-4-3  
resistance to electrostatic discharge 6 kV on contact (on metal parts) conforming to IEC 61000-2-6
8 kV in free air (in insulating parts) conforming to IEC 61000-2-6
 
electromagnetic emission Class B conforming to IEC 55011