Add to favorites
|
Help
Historic
ZB4BW0G35
ZB4BW0G35
green light block with body/fixing collar with integral LED 110...120V 1NO+1NC
Download your ZB4BW0G35 datasheet
Change your selection
Discover other products & accessories
Discover your Schneider Electric tools
Characteristics
|
Dimensions Drawings
|
Mounting and Clearance
|
Documents & Downloads
Main
Hide
range of product
Harmony XB4
product or component type
Complete body/contact assembly and light block
device short name
ZB4
fixing collar material
Zamak
sale per indivisible quantity
1
head type
Standard
contacts type and composition
1 NO + 1 NC
contact operation
Slow-break
connections - terminals
Screw clamp terminals : <= 2 x 1.5 mm² with cable end conforming to EN 60947-1
Screw clamp terminals : >= 1 x 0.22 mm² without cable end conforming to EN 60947-1
light source
Protected LED
bulb base
Integral LED
light block supply
Direct
light source colour
Green
[Us] rated supply voltage
110...120 V AC, 50/60 Hz
 
Complementary
Hide
CAD overall width
30 mm
CAD overall height
47 mm
terminals description ISO n°1
(11-12)NC
product weight
0.074 kg
contacts usage
Standard
positive opening
With positive opening conforming to EN/IEC 60947-5-1 appendix K
operating travel
1.5 mm (NC changing electrical state)
2.6 mm (NO changing electrical state)
4.3 mm (total travel)
operating force
2 N (NC changing electrical state)
2.3 N (NO changing electrical state)
operating torque
0.05 N.m (NO changing electrical state)
mechanical durability
5000000 cycles
tightening torque
0.8...1.2 N.m conforming to EN 60947-1
shape of screw head
Cross head compatible with Philips no 1 screwdriver
Cross head compatible with pozidriv No 1 screwdriver
Slotted head compatible with flat Ø 4 mm screwdriver
Slotted head compatible with flat Ø 5.5 mm screwdriver
contacts material
Silver alloy (Ag/Ni)
short-circuit protection
10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1
[Ith] conventional free air thermal current
10 A conforming to EN/IEC 60947-5-1
[Ui] rated insulation voltage
600 V (degree of pollution: 3) conforming to EN 60947-1
[Uimp] rated impulse withstand voltage
6 kV conforming to EN 60947-1
[Ie] rated operational current
3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1
6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1
0.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
0.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
0.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
1.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-1
electrical durability
1000000 cycles, AC-15, 2 A at 230 V, operating rate: <= 3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, AC-15, 3 A at 120 V, operating rate: <= 3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, AC-15, 4 A at 24 V, operating rate: <= 3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, DC-13, 0.2 A at 110 V, operating rate: <= 3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, DC-13, 0.5 A at 24 V, operating rate: <= 3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
electrical reliability
Λ < 10exp(-6) at 5 V, 1 mA in clean environment conforming to EN/IEC 60947-5-4
Λ < 10exp(-8) at 17 V, 5 mA in clean environment conforming to EN/IEC 60947-5-4
signalling type
Steady
current consumption
14 mA
service life
100000 h at rated voltage and 25 °C
surge withstand
1 kV conforming to IEC 61000-4-5
 
Environment
Hide
protective treatment
TH
ambient air temperature for storage
-40...70 °C
ambient air temperature for operation
-40...70 °C
electrical shock protection class
Class I conforming to IEC 60536
standards
EN/IEC 60947-1
EN/IEC 60947-5-1
EN/IEC 60947-5-4
EN/IEC 60947-5-5
JIS C 4520
UL 508
CSA C22.2 No 14
product certifications
BV
CSA
DNV
GL
LROS (Lloyds register of shipping)
RINA
UL listed
vibration resistance
5 gn (f = 2...500 Hz) conforming to IEC 60068-2-6
shock resistance
30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
resistance to fast transients
2 kV conforming to IEC 61000-4-4
resistance to electromagnetic fields
10 V/m conforming to IEC 61000-4-3
resistance to electrostatic discharge
6 kV on contact (on metal parts) conforming to IEC 61000-2-6
8 kV in free air (in insulating parts) conforming to IEC 61000-2-6
electromagnetic emission
Class B conforming to IEC 55011