Add to favorites
|
Help
Historic
ZB5AA331
ZB5AA331
green flush pushbutton head Ø22 spring return "I"
Download your ZB5AA331 datasheet
Change your selection
Discover other products & accessories
Discover your Schneider Electric tools
Characteristics
|
Dimensions Drawings
|
Mounting and Clearance
|
Technical Description
|
Documents & Downloads
Main
Hide
range of product
Harmony XB5
product or component type
Head for non-illuminated push-button
device short name
ZB5
bezel material
Plastic
mounting diameter
22 mm
head type
Standard
sale per indivisible quantity
1
shape of signaling unit head
Round
type of operator
Spring return
operator profile
Green flush, white I
 
Complementary
Hide
CAD overall width
29 mm
CAD overall height
29 mm
CAD overall depth
28 mm
product weight
0.018 kg
mechanical durability
10000000 cycles
station name
XALD 1...5 cut-outs
XALK 2...5 cut-outs
electrical composition code
C15 for 1 contacts using single blocks in front mounting
C15 for 1 contacts using single blocks in front mounting
C11 for 3 contacts using single blocks in front mounting
SF1 for 3 contacts using single blocks in front mounting
C1 for 9 contacts using single blocks in front mounting
C2 for 9 contacts using single and double blocks in front mounting
SR1 for 3 contacts using single blocks in rear mounting
 
Environment
Hide
protective treatment
TH
ambient air temperature for storage
-40...70 °C
ambient air temperature for operation
-40...70 °C
overvoltage category
Class II conforming to IEC 60536
IP degree of protection
IP67
IP66 conforming to IEC 60529
IP69K
IP69
NEMA degree of protection
NEMA 13
NEMA 4X
resistance to high pressure washer
7000000 Pa at 55 °C,distance: 0.1 m
IK degree of protection
IK03 conforming to IEC 50102
standards
EN/IEC 60947-1
EN/IEC 60947-5-1
EN/IEC 60947-5-4
JIS C 4520
UL 508
CSA C22.2 No 14
product certifications
BV
CSA
DNV
GL
LROS (Lloyds register of shipping)
RINA
UL listed
shock resistance
30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
vibration resistance
5 gn (f = 2...500 Hz) conforming to IEC 60068-2-6