ZC2JE64
limit switch head ZC2J - side steel roller plunger horizontal
Main

Hide
range of product OsiSense XC  
series name Special format  
product or component type Limit switch head  
device short name ZC2J  
head type Plunger head  
product compatibility XC2J  
associated body ZC2JC1
ZC2JC18
ZC2JC2
ZC2JC28
ZC2JD1
ZC2JD2
 
movement of operating head Linear  
type of operator Side roller plunger spring return metal (with horizontal roller)  
type of approach Lateral approach 2 directions  
 
Complementary

Hide
switch actuation By 30° cam  
positive opening Without  
product weight 0.245 kg  
head material Metal  
 
Environment

Hide
ambient air temperature for operation -25...70 °C  
ambient air temperature for storage -40...70 °C  
environmental characteristic Standard environment  
 
Offer Sustainability

Hide
Sustainable offer status Green Premium product  
RoHS (date code: YYWW) Compliant - since 1010 - Schneider Electric declaration of conformity  
REACh Reference not containing SVHC above the threshold  
Product end of life instructions Need no specific recycling operations