ZC2JY13
limit switch lever ZC2JY - steel roller lever - -40..120°C
Main

Hide
range of product OsiSense XC  
series name Special format  
product or component type Limit switch lever  
device short name ZC2J  
product compatibility XC2J  
associated head ZC2JE01
ZC2JE02
ZC2JE03
ZC2JE04
ZC2JE05
ZC2JE06
ZC2JE07
 
movement of operating head Rotary  
type of operator Roller lever spring return metal (-)  
type of approach Lateral approach  
 
Complementary

Hide
switch actuation By 30° cam  
positive opening Without  
 
Environment

Hide
ambient air temperature for operation -25...70 °C for standard environment
10...120 °C for high temperature
-40...70 °C for low temperature
 
ambient air temperature for storage -40...70 °C for standard environment
-40...70 °C for low temperature
10...120 °C for high temperature
 
environmental characteristic High temperature
Low temperature
Standard environment
 
 
Offer Sustainability

Hide
Sustainable offer status Green Premium product  
RoHS (date code: YYWW) Compliant - since 1014 - Schneider Electric declaration of conformity  
REACh Reference not containing SVHC above the threshold  
Product end of life instructions Need no specific recycling operations