ZCKD59
limit switch head ZCKD - thermoplastic round rod lever 6 mm L = 200 mm
Main

Hide
range of product OsiSense XC  
series name Standard format  
product or component type Limit switch head  
device short name ZCKD  
head type Rotary head  
product compatibility XCKL
XCKM
XCKS
 
associated body ZCKL1
ZCKL1H7
ZCKL5
ZCKL5H7
ZCKL6
ZCKL6H7
ZCKL7
ZCKL7H7
ZCKL8
ZCKL8H7
ZCKLD31
ZCKLD31H7
ZCKLD35
ZCKLD35H7
ZCKLD37
ZCKLD37H7
ZCKLD39
ZCKLD39H7
ZCKM1
ZCKM1H29
ZCKM1H7
ZCKM5
ZCKM5H29
ZCKM5H7
ZCKM6
ZCKM6H29
ZCKM6H7
ZCKM7
ZCKM7H29
ZCKM7H7
ZCKM8
ZCKM8H29
ZCKM8H7
ZCKM9
ZCKM9H29
ZCKMD31
ZCKMD31H29
ZCKMD31H7
ZCKMD35
ZCKMD35H29
ZCKMD35H7
ZCKMD37
ZCKMD37H29
ZCKMD37H7
ZCKMD39
ZCKMD39H29
ZCKMD39H7
ZCKS1
ZCKS1H29
ZCKS2
ZCKS2H29
ZCKS5
ZCKS5H29
ZCKS6
ZCKS6H29
ZCKS7
ZCKS7H29
ZCKS8
ZCKS8H29
ZCKS9
ZCKS9H29
ZCKSD31
ZCKSD31H29
ZCKSD35
ZCKSD35H29
ZCKSD37
ZCKSD37H29
ZCKSD39
ZCKSD39H29
 
movement of operating head Rotary  
type of operator Rod lever spring return glass fiber (round rod 6 mm, L = 200 mm)  
type of approach Lateral approach 2 directions  
 
Complementary

Hide
switch actuation By any moving part  
positive opening Without  
head material Plastic  
 
Environment

Hide
ambient air temperature for operation -25...70 °C  
ambient air temperature for storage -40...70 °C  
environmental characteristic Standard environment  
 
Offer Sustainability

Hide
Sustainable offer status Green Premium product  
RoHS (date code: YYWW) Compliant - since 1012 - Schneider Electric declaration of conformity  
REACh Reference not containing SVHC above the threshold  
Product end of life instructions Need no specific recycling operations