Help me to choose
Soft start/stop units 230...415 V - 50/60 Hz
Change your selection
Remove all
Narrow by
Motor power kW
View All
IcL starter rating
View All
Result: 21 product(s) (Total : 21)
Hide thumbnails
ATS48C11Q
soft starter for asynchronous motor - ATS48 - 100 A - 230..415 V - 22..90 KW
ATS48C14Q
soft starter for asynchronous motor - ATS48 - 131 A - 230..415 V - 30..110 KW
ATS48C17Q
soft starter for asynchronous motor - ATS48 - 162 A - 230..415 V - 37..132 KW
ATS48C21Q
soft starter for asynchronous motor - ATS48 - 195 A - 230..415 V - 45..160 KW
ATS48C25Q
soft starter for asynchronous motor - ATS48 - 233 A - 230..415 V - 55..220 KW
ATS48C32Q
soft starter for asynchronous motor - ATS48 - 285 A - 230..415 V - 75..250 KW
ATS48C41Q
soft starter for asynchronous motor - ATS48 - 388 A - 230..415 V - 90..315 KW
ATS48C48Q
soft starter for asynchronous motor - ATS48 - 437 A - 230..415 V - 110..355 KW
ATS48C59Q
soft starter for asynchronous motor - ATS48 - 560 A - 230..415 V - 132..400 KW
ATS48C66Q
soft starter for asynchronous motor - ATS48 - 605 A - 230..415 V - 160..500 KW
ATS48C79Q
soft starter for asynchronous motor - ATS48 - 675 A - 230..415 V - 220..630 KW
ATS48D17Q
soft starter for asynchronous motor - ATS48 - 14.8 A - 230..415 V - 3..15 KW
ATS48D22Q
soft starter for asynchronous motor - ATS48 - 21 A - 230..415 V - 4..18.5 KW
ATS48D32Q
soft starter for asynchronous motor - ATS48 - 28.5 A - 230..415 V - 5.5..22 KW
ATS48D38Q
soft starter for asynchronous motor - ATS48 - 35 A - 230..415 V - 7.5..30 KW
ATS48D47Q
soft starter for asynchronous motor - ATS48 - 42 A - 230..415 V - 9..45 KW
ATS48D62Q
soft starter for asynchronous motor - ATS48 - 57 A - 230..415 V - 11..55 KW
ATS48D75Q
soft starter for asynchronous motor - ATS48 - 69 A - 230..415 V - 15..55 KW
ATS48D88Q
soft starter for asynchronous motor - ATS48 - 81 A - 230..415 V - 18.5..75 KW
ATS48M10Q
soft starter for asynchronous motor - ATS48 - 855 A - 230..415 V - 220..710 KW
ATS48M12Q
soft starter for asynchronous motor - ATS48 - 1045 A - 230..415 V - 250..710 KW