Help me to choose
Soft start/stop units 208...690 V - 50/60 Hz
Change your selection
Remove all
Narrow by
Motor power kW
View All
Motor power hp
View All
IcL starter rating
View All
Result: 21 product(s) (Total : 21)
Hide thumbnails
ATS48C11Y
soft starter for asynchronous motor - ATS48 - 96 A - 208..690 V - 22..90 KW
ATS48C14Y
soft starter for asynchronous motor - ATS48 - 124 A - 208..690 V - 30..110 KW
ATS48C17Y
soft starter for asynchronous motor - ATS48 - 156 A - 208..690 V - 37..160 KW
ATS48C21Y
soft starter for asynchronous motor - ATS48 - 180 A - 208..690 V - 45..200 KW
ATS48C25Y
soft starter for asynchronous motor - ATS48 - 240 A - 208..690 V - 55..250 KW
ATS48C32Y
soft starter for asynchronous motor - ATS48 - 302 A - 208..690 V - 75..315 KW
ATS48C41Y
soft starter for asynchronous motor - ATS48 - 361 A - 208..690 V - 90..400 KW
ATS48C48Y
soft starter for asynchronous motor - ATS48 - 414 A - 208..690 V - 110..500 KW
ATS48C59Y
soft starter for asynchronous motor - ATS48 - 477 A - 208..690 V - 132..560 KW
ATS48C66Y
soft starter for asynchronous motor - ATS48 - 590 A - 208..690 V - 160..630 KW
ATS48C79Y
soft starter for asynchronous motor - ATS48 - 720 A - 208..690 V - 220..710 KW
ATS48D17Y
soft starter for asynchronous motor - ATS48 - 14 A - 208..690 V - 4..15 KW
ATS48D22Y
soft starter for asynchronous motor - ATS48 - 21 A - 208..690 V - 5.5..18.5 KW
ATS48D32Y
soft starter for asynchronous motor - ATS48 - 27 A - 208..690 V - 5.5..22 KW
ATS48D38Y
soft starter for asynchronous motor - ATS48 - 34 A - 208..690 V - 7.5..30 KW
ATS48D47Y
soft starter for asynchronous motor - ATS48 - 40 A - 208..690 V - 11..37 KW
ATS48D62Y
soft starter for asynchronous motor - ATS48 - 52 A - 208..690 V - 11..45 KW
ATS48D75Y
soft starter for asynchronous motor - ATS48 - 65 A - 208..690 V - 15..55 KW
ATS48D88Y
soft starter for asynchronous motor - ATS48 - 77 A - 208..690 V - 18.5..75 KW
ATS48M10Y
soft starter for asynchronous motor - ATS48 - 954 A - 208..690 V - 250..900 KW
ATS48M12Y
soft starter for asynchronous motor - ATS48 - 1170 A - 208..690 V - 250..900 KW