Help me to choose
Options
Change your selection
Remove all
Narrow by
Product compatibility
View All
Ohmic value
Value of inductance
Thermal losses
[In] rated current
Result: 30 product(s) (Total : 30)
Hide thumbnails
VW3A31401
additionnal EMC filter S3 S4 M2 - 1-phase supply - 9 A
VW3A31402
additionnal EMC filter S1 S2 M3 - 3-phase supply - 7 A
VW3A31403
additionnal EMC filter S6 M2 - 1-phase supply - 16 A
VW3A31404
additionnal EMC input filter - 3-phase supply - 15 A
VW3A31405
additionnal EMC filter S7 M2 - 1-phase supply - 22 A
VW3A31406
additionnal EMC input filter - 3-phase supply - 25 A
VW3A31407
additionnal EMC input filter - 3-phase supply - 47 A
VW3A31408
additionnal EMC input filter - 3-phase supply - 83 A
VW3A31409
additionnal EMC input filter - 3-phase supply - 49 A
VW3A31451
ferrite suppressors for downstream contactor opening
VW3A31452
ferrite suppressors for downstream contactor opening
VW3A31453
ferrite suppressors for downstream contactor opening
VW3A4551
line/motor choke - 10 mH - 4 A - 3 phases - 45 W - for variable speed drive
VW3A4552
line/motor choke - 4 mH - 10 A - 3 phases - 65 W - for variable speed drive
VW3A4553
line/motor choke - 2 mH - 17 A - 3 phases - 75 W - for variable speed drive
VW3A4554
line/motor choke - 1 mH - 31 A - 3 phases - 90 W - for variable speed drive
VW3A4555
line/motor choke - 0.5 mH - 60 A - 3 phases - 94 W - for variable speed drive
VW3A4556
line choke - 0.3 mH - 107 A - 3 phases - 260 W - for variable speed drive
VW3A58451
LR filter cell - output filter - 10 A - IP20
VW3A58452
LR filter cell - output filter - 16 A - IP20
VW3A58453
LR filter cell - output filter - 33 A - IP20
VW3A58702
braking resistor - without enclosure - IP 00 - 100 Ohm - 32 W
VW3A58703
braking resistor - without enclosure - IP 00 - 100 Ohm - 40 W
VW3A58704
braking resistor - IP00 - 68 Ohm - 28 W
VW3A66412
LC filter cell - output filter - 12 kHz - 66 A - 460 V
VW3A7701
braking resistor - IP 20 - 100 Ohm - 50 W
VW3A7702
braking resistor - IP 20 - 60 Ohm - 100 W
VW3A7703
braking resistor - IP 20 - 28 Ohm - 200 W
VW3A7704
braking resistor - IP 20 - 15 Ohm - 1000 W
VW3A7705
braking resistor - IP 20 - 10 Ohm - 1000 W