Help me to choose
Accessories
Change your selection
Remove all
Narrow by
Product compatibility
Cable length
Result: 31 product(s) (Total : 31)
Hide thumbnails
LUFP1
Fipio/Modbus communication gateway - 1 Fipio SUB-D9 - 1 RJ45 Modbus
LUFP7
Profibus DP/Modbus communication gateway - 1 Profibus DP SUB-D9 - 1 RJ45 Modbus
LUFP9
DeviceNet/Modbus communication gateway - 1 DeviceNet screw type - 1 RJ45 Modbus
TSXCSA100
UNI-TELWAY cable - screened twisted double pair - 100 m
TSXCSA200
UNI-TELWAY cable - screened twisted double pair - 200 m
TSXCSA500
UNI-TELWAY cable - screened twisted double pair - 500 m
TSXSCA50
Modbus passive tap junction box - 3 screw terminals, RC line terminator
TSXSCA62
Modicon TSX Micro - passive 2-channel Uni-Telway subscriber socket
VW3A01500
internal IP55 cable for Modbus bus - 2 RJ45 - for variable speed drive - 0.3 m
VW3A01501
IP55 cable for Modbus bus - 2 RJ45 - for variable speed drive - 3 m
VW3A11851
plate for mounting on symmetrical DIN rail - for variable speed drive
VW3A31101
remote terminal - for stepper motor drive, variable speed drive
VW3A31811
kit for UL type 1 conformity - mounted under variable speed drive
VW3A31812
kit for UL type 1 conformity - mounted under variable speed drive
VW3A31813
kit for UL type 1 conformity - mounted under variable speed drive
VW3A31814
kit for UL type 1 conformity - mounted under variable speed drive
VW3A31815
kit for UL type 1 conformity - mounted under variable speed drive
VW3A31816
kit for UL type 1 conformity - mounted under variable speed drive
VW3A31817
kit for UL type 1 conformity - mounted under variable speed drive
VW3A31821
mechanical adaptor for substitution of an ATV28 - by an ATV31 of same rating
VW3A31822
mechanical adaptor for substitution of an ATV28 - by an ATV31 of same rating
VW3A31823
mechanical adaptor for substitution of an ATV28 - by an ATV31 of same rating
VW3A31852
plate for mounting on symmetrical DIN rail
VW3A8306
cable for Modbus serial link - 1 RJ45 - 1 SUB-D 15 - 3 m
VW3A8306D30
cable for Modbus serial link - 1 x RJ45 and free wires at other end - cable 3 m
VW3A8306DR
Modbus line terminator - 150 Ohm - for screw terminal
VW3A8306DRC
Modbus line terminator - 120 Ohm - for screw terminal
VW3A8306R
Modbus line terminator - 150 Ohm - for RJ45 connector
VW3CANCARR03
CANopen cable - 2 x RJ45 - cable 0.3 m
VW3CANCARR1
CANopen cable - 2 x RJ45 - cable 1 m
VW3P07306R10
cable for Profibus DP gateway - 2 male connectors RJ45 - 1 m