Help me to choose
Braking options
Result: 26 product(s) (Total : 26)
Hide thumbnails
VW3A7101
resistance braking unit - 200 kW - 400 V - for variable speed drive
VW3A7102
resistance braking unit - 400 kW - 400 V - for variable speed drive
VW3A7103
resistance braking unit - 300 kW - 690 V - for variable speed drive
VW3A7104
resistance braking unit - 400 kW - 690 V - for variable speed drive
VW3A7701
braking resistor - IP 20 - 100 Ohm - 50 W
VW3A7702
braking resistor - IP 20 - 60 Ohm - 100 W
VW3A7703
braking resistor - IP 20 - 28 Ohm - 200 W
VW3A7704
braking resistor - IP 20 - 15 Ohm - 1000 W
VW3A7705
braking resistor - IP 20 - 10 Ohm - 1000 W
VW3A7706
braking resistor - IP 20 - 8 Ohm - 1000 W
VW3A7707
braking resistor - IP 20 - 5 Ohm - 1000 W
VW3A7708
braking resistor - IP 20 - 4 Ohm - 1000 W
VW3A7709
braking resistor - IP 20 - 2.5 Ohm - 1000 W
VW3A7710
braking resistor - IP23 - 2.75 Ohm - 25kW
VW3A7711
braking resistor - IP23 - 2.1 Ohm - 37kW
VW3A7712
braking resistor - IP23 - 2.1 Ohm - 44kW
VW3A7713
braking resistor - IP23 - 1.8 Ohm - 15.3kW
VW3A7714
braking resistor - IP23 - 1.4 Ohm - 20.9kW
VW3A7715
braking resistor - IP23 - 1.05 Ohm - 56kW
VW3A7716
braking resistor - IP23 - 1.05 Ohm - 75kW
VW3A7717
braking resistor - IP23 - 0.7 Ohm - 112kW
VW3A7718
braking resistor - IP23 - 0.7 Ohm - 150kW
VW3A7805
braking resistor - IP 20 - 8.1 Ohm - 44 kW
VW3A7806
braking resistor - IP 20 - 4.2 Ohm - 62 kW
VW3A7814
braking resistor - 1.05 Ohm - 112 kW - IP23
VW3A7816
braking resistor - 0.7 Ohm - 225 kW - IP23